COMPANY HEADER
Terms
Request Information
With Hard Chrome Coated Bearing Inserts.
With optional bearing inserts: Hard Chrome Coated - CUCNPF
  • B-type seals
  • Available with locking collar bearings. Please ask.
Unit of Measure

d - Shaft Dia.

N/A 2.5 in

A - Dimension

N/A 7 3/8 in187 mm

E - Dimension

N/A 5 7/8 in149 mm

I - Dimension

N/A 1 3/16 in30 mm

G - Dimension

N/A 7/8 in22 mm

L - Dimension

N/A 1 31/32 in50 mm

S - Dimension

N/A 43/64 in17 mm

Z - Dimension

N/A 2 3/4 in69.7 mm

Bi - Dimension

N/A 2.5630 in65.1 mm

N - Dimension

N/A 1.0000 in25.4 mm

M - Dimension

N/A 1.5630 in39.7 mm

Bolt Used

N/A 5/8 in

Bearing No.

N/A CUC 213-40

Housing No.

N/A NPF 213

Weight

N/A 12.9 lb

Seal Type

N/A B-Type