d - Shaft Dia. |
N/A 3 in |
A - Dimension |
N/A 7 7/8 in200 mm |
E - Dimension |
N/A 6 1/4 in159 mm |
I - Dimension |
N/A 1 11/32 in34 mm |
G - Dimension |
N/A 7/8 in22 mm |
L - Dimension |
N/A 2 7/32 in56 mm |
S - Dimension |
N/A 3/4 in19 mm |
Z - Dimension |
N/A 3 3/32 in78.5 mm |
Bi - Dimension |
N/A 3.0630 in77.8 mm |
N - Dimension |
N/A 1.3110 in33.3 mm |
M - Dimension |
N/A 1.7520 in44.5 mm |
Bolt Used |
N/A 11/16 in |
Bearing No. |
N/A BUC 215-48 |
Housing No. |
N/A NPF 215 |
Weight |
N/A 17 lb |
Seal Type |
N/A B-Type |