d - Shaft Dia. |
N/A 2.5 in |
A - Dimension |
N/A 7 3/8 in187 mm |
E - Dimension |
N/A 5 7/8 in149 mm |
I - Dimension |
N/A 1 3/16 in30 mm |
G - Dimension |
N/A 7/8 in22 mm |
L - Dimension |
N/A 1 31/32 in50 mm |
S - Dimension |
N/A 43/64 in17 mm |
Z - Dimension |
N/A 2 3/4 in69.7 mm |
Bi - Dimension |
N/A 2.5630 in65.1 mm |
N - Dimension |
N/A 1.0000 in25.4 mm |
M - Dimension |
N/A 1.5630 in39.7 mm |
Bolt Used |
N/A 5/8 in |
Bearing No. |
N/A BUC 213-40 |
Housing No. |
N/A NPF 213 |
Weight |
N/A 12.9 lb |
Seal Type |
N/A B-Type |