d - Shaft Dia. |
N/A 2.25 in |
A - Dimension |
N/A 6 7/8 in175 mm |
E - Dimension |
N/A 5 5/8 in143 mm |
I - Dimension |
N/A 1 9/64 in29 mm |
G - Dimension |
N/A 23/32 in18 mm |
L - Dimension |
N/A 1 7/8 in48 mm |
S - Dimension |
N/A 43/64 in17 mm |
Z - Dimension |
N/A 2 23/32 in68.7 mm |
Bi - Dimension |
N/A 2.5630 in65.1 mm |
N - Dimension |
N/A 1.0000 in25.4 mm |
M - Dimension |
N/A 1.5630 in39.7 mm |
Bolt Used |
N/A 5/8 in |
Bearing No. |
N/A BUC 212-36 |
Housing No. |
N/A NPF 212 |
Weight |
N/A 9.4 lb |
Seal Type |
N/A B-Type |