COMPANY HEADER
Terms
Request Information
Standard duty with eccentric locking collar.
  • Cast iron housing
  • Wide inner race bearing
  • B-type or L3-type seals
Unit of Measure

d - Shaft Dia.

N/A 60 mm

A - Dimension

N/A 9 27/32 in250 mm

E - Dimension

N/A 7 15/16 in202 mm

I - Dimension

N/A 1 27/64 in36 mm

G - Dimension

N/A 13/16 in20 mm

L - Dimension

N/A 2 5/32 in55 mm

S - Dimension

N/A 41/64 in16.3 mm

B - Dimension

N/A 5 1/2 in140 mm

Z - Dimension

N/A 3 1/4 in82.9 mm

Bi - Dimension

N/A 3.0630 in77.8 mm

N - Dimension

N/A 1.2165 in30.9 mm

M - Dimension

N/A 1.2165 in30.9 mm

J - Dimension

N/A 0.6299 in16 mm

K - Dimension

N/A 3.3150 in84.2 mm

Bolt Used

N/A 9/16 in

Bearing No.

N/A NA 212

Housing No.

N/A NFL 212

Weight

N/A 11.1 lb

Seal Type

N/A B-Type