d - Shaft Dia. |
N/A 2 in |
A - Dimension |
N/A 8 13/16 in224 mm |
E - Dimension |
N/A 7 1/4 in184 mm |
I - Dimension |
N/A 1 17/64 in32 mm |
G - Dimension |
N/A 13/16 in20 mm |
L - Dimension |
N/A 1 31/32 in50 mm |
S - Dimension |
N/A 41/64 in16.3 mm |
B - Dimension |
N/A 5 1/8 in130 mm |
Z - Dimension |
N/A 2 31/32 in75.7 mm |
Bi - Dimension |
N/A 2.8110 in71.4 mm |
N - Dimension |
N/A 1.0906 in27.7 mm |
M - Dimension |
N/A 1.0906 in27.7 mm |
J - Dimension |
N/A 0.6299 in16 mm |
K - Dimension |
N/A 3.0000 in76.2 mm |
Bolt Used |
N/A 9/16 in |
Bearing No. |
N/A NA 211-32 |
Housing No. |
N/A NFL 211 |
Weight |
N/A 9.2 lb |
Seal Type |
N/A B-Type |