COMPANY HEADER
Terms
Request Information
Standard duty with eccentric locking collar.
  • Cast iron housing
  • Wide inner race bearing
  • B-type or L3-type seals
Unit of Measure

d - Shaft Dia.

N/A 55 mm

A - Dimension

N/A 8 13/16 in224 mm

E - Dimension

N/A 7 1/4 in184 mm

I - Dimension

N/A 1 17/64 in32 mm

G - Dimension

N/A 13/16 in20 mm

L - Dimension

N/A 1 31/32 in50 mm

S - Dimension

N/A 41/64 in16.3 mm

B - Dimension

N/A 5 1/8 in130 mm

Z - Dimension

N/A 2 31/32 in75.7 mm

Bi - Dimension

N/A 2.8110 in71.4 mm

N - Dimension

N/A 1.0906 in27.7 mm

M - Dimension

N/A 1.0906 in27.7 mm

J - Dimension

N/A 0.6299 in16 mm

K - Dimension

N/A 3.0000 in76.2 mm

Bolt Used

N/A 9/16 in

Bearing No.

N/A NA 211

Housing No.

N/A NFL 211

Weight

N/A 9.2 lb

Seal Type

N/A B-Type