COMPANY HEADER
Terms
Request Information
Standard duty with eccentric locking collar.
  • Cast iron housing
  • Wide inner race bearing
  • B-type or L3-type seals
Unit of Measure

d - Shaft Dia.

N/A 2 in

A - Dimension

N/A 7 3/4 in197 mm

E - Dimension

N/A 6 3/16 in157 mm

I - Dimension

N/A 1 1/8 in28.5 mm

G - Dimension

N/A 9/16 in14 mm

L - Dimension

N/A 1 27/32 in46.5 mm

S - Dimension

N/A 19/32 in15 mm

B - Dimension

N/A 4 17/32 in115 mm

Z - Dimension

N/A 2 5/8 in66.6 mm

Bi - Dimension

N/A 2.4685 in62.7 mm

N - Dimension

N/A 0.9685 in24.6 mm

M - Dimension

N/A 0.9685 in24.6 mm

J - Dimension

N/A 0.5315 in13.5 mm

K - Dimension

N/A 2.7520 in69.9 mm

Bolt Used

N/A 1/2 in

Bearing No.

N/A NA 210-32

Housing No.

N/A NFL 210

Weight

N/A 6.1 lb

Seal Type

N/A B-Type