d - Shaft Dia. |
N/A 45 mm |
A - Dimension |
N/A 7 13/32 in188 mm |
E - Dimension |
N/A 5 27/32 in148.4 mm |
I - Dimension |
N/A 15/16 in24 mm |
G - Dimension |
N/A 9/16 in14 mm |
L - Dimension |
N/A 1 9/16 in40 mm |
S - Dimension |
N/A 19/32 in15 mm |
B - Dimension |
N/A 4 1/4 in108 mm |
Z - Dimension |
N/A 2 5/16 in58.9 mm |
Bi - Dimension |
N/A 2.2165 in56.3 mm |
N - Dimension |
N/A 0.8425 in21.4 mm |
M - Dimension |
N/A 0.8425 in21.4 mm |
J - Dimension |
N/A 0.5315 in13.5 mm |
K - Dimension |
N/A 2.5000 in63.5 mm |
Bolt Used |
N/A 1/2 in |
Bearing No. |
N/A NA 209 |
Housing No. |
N/A NFL 209 |
Weight |
N/A 5.2 lb |
Seal Type |
N/A B-Type |