COMPANY HEADER
Terms
Request Information
Standard duty with eccentric locking collar.
  • Cast iron housing
  • Wide inner race bearing
  • B-type or L3-type seals
Unit of Measure

d - Shaft Dia.

N/A 1.25 in

A - Dimension

N/A 6 11/32 in161 mm

E - Dimension

N/A 5 1/8 in130.2 mm

I - Dimension

N/A 27/32 in21.5 mm

G - Dimension

N/A 9/16 in14 mm

L - Dimension

N/A 1 7/16 in36.5 mm

S - Dimension

N/A 33/64 in13 mm

B - Dimension

N/A 3 17/32 in90 mm

Z - Dimension

N/A 2 1/8 in53.8 mm

Bi - Dimension

N/A 2.0118 in51.1 mm

N - Dimension

N/A 0.7402 in18.8 mm

M - Dimension

N/A 0.7402 in18.8 mm

J - Dimension

N/A 0.5315 in13.5 mm

K - Dimension

N/A 2.1890 in55.6 mm

Bolt Used

N/A 7/16 in

Bearing No.

N/A NA 207-20

Housing No.

N/A NFL 207

Weight

N/A 3.5 lb

Seal Type

N/A B-Type