COMPANY HEADER
Terms
Request Information
Standard duty with eccentric locking collar.
  • Cast iron housing
  • Wide inner race bearing
  • B-type or L3-type seals
Unit of Measure

d - Shaft Dia.

N/A 12 mm

A - Dimension

N/A 4 13/32 in112 mm

E - Dimension

N/A 3 in76.2 mm

I - Dimension

N/A 43/64 in17 mm

G - Dimension

N/A 7/16 in11 mm

L - Dimension

N/A 31/32 in25 mm

S - Dimension

N/A 25/64 in10 mm

B - Dimension

N/A 2 3/8 in60 mm

Z - Dimension

N/A 1 19/32 in40.5 mm

Bi - Dimension

N/A 1.4685 in37.3 mm

N - Dimension

N/A 0.5472 in13.9 mm

M - Dimension

N/A 0.5472 in13.9 mm

J - Dimension

N/A 0.3740 in9.5 mm

K - Dimension

N/A 1.1260 in28.6 mm

Bolt Used

N/A 5/16 in

Bearing No.

N/A NA 201

Housing No.

N/A FT 203

Weight

N/A 1.2 lb

Seal Type

N/A B-Type