Item # |
H - Dimension |
A - Dimension |
E - Dimension |
B - Dimension |
S2 - Dimension |
S1 - Dimension |
|---|---|---|---|---|---|---|
| TP 204 | H - Dimension N/A 1 5/16 in33.3 mm | A - Dimension N/A 5 in127 mm | E - Dimension N/A 3 3/4 in95 mm | B - Dimension N/A 1 1/2 in38 mm | S2 - Dimension N/A 9/16 in14 mm | S1 - Dimension N/A 7/16 in11 mm |
| TP 205 | H - Dimension N/A 1 7/16 in36.5 mm | A - Dimension N/A 5 1/2 in140 mm | E - Dimension N/A 4 1/8 in105 mm | B - Dimension N/A 1 1/2 in38 mm | S2 - Dimension N/A 9/16 in14 mm | S1 - Dimension N/A 7/16 in11 mm |
| TP 206 | H - Dimension N/A 1 11/16 in42.9 mm | A - Dimension N/A 6 13/32 in163 mm | E - Dimension N/A 4 11/16 in119 mm | B - Dimension N/A 1 13/16 in46 mm | S2 - Dimension N/A 23/32 in18 mm | S1 - Dimension N/A 9/16 in14 mm |
| TP 207 | H - Dimension N/A 1 7/8 in47.6 mm | A - Dimension N/A 6 5/8 in168 mm | E - Dimension N/A 5 in127 mm | B - Dimension N/A 1 29/32 in48 mm | S2 - Dimension N/A 23/32 in18 mm | S1 - Dimension N/A 9/16 in14 mm |
| TP 208 | H - Dimension N/A 1 15/16 in49.2 mm | A - Dimension N/A 7 1/4 in184 mm | E - Dimension N/A 5 25/64 in137 mm | B - Dimension N/A 2 1/8 in54 mm | S2 - Dimension N/A 23/32 in18 mm | S1 - Dimension N/A 9/16 in14 mm |