Item # |
A - Dimension |
E - Dimension |
I - Dimension |
G - Dimension |
L - Dimension |
S - Dimension |
B - Dimension |
|---|---|---|---|---|---|---|---|
| TFL 204 | A - Dimension N/A 4 7/16 in113 mm | E - Dimension N/A 3 17/32 in89.7 mm | I - Dimension N/A 39/64 in15 mm | G - Dimension N/A 7/16 in11 mm | L - Dimension N/A 1 1/32 in26 mm | S - Dimension N/A 7/16 in11 mm | B - Dimension N/A 2 17/32 in64 mm |
| TFL 205 | A - Dimension N/A 5 1/8 in130 mm | E - Dimension N/A 3 57/64 in98.8 mm | I - Dimension N/A 43/64 in17 mm | G - Dimension N/A 17/32 in13 mm | L - Dimension N/A 1 5/32 in29 mm | S - Dimension N/A 7/16 in11 mm | B - Dimension N/A 2 3/4 in70 mm |
| TFL 206 | A - Dimension N/A 5 13/16 in148 mm | E - Dimension N/A 4 19/32 in116.7 mm | I - Dimension N/A 3/4 in19 mm | G - Dimension N/A 17/32 in13 mm | L - Dimension N/A 1 7/32 in31 mm | S - Dimension N/A 7/16 in11 mm | B - Dimension N/A 3 5/32 in80 mm |
| TFL 207 | A - Dimension N/A 6 15/32 in164 mm | E - Dimension N/A 5 1/8 in130.2 mm | I - Dimension N/A 23/32 in18 mm | G - Dimension N/A 5/8 in16 mm | L - Dimension N/A 1 9/32 in33 mm | S - Dimension N/A 33/64 in13 mm | B - Dimension N/A 3 17/32 in90 mm |
| TFL 208 | A - Dimension N/A 6 7/8 in175 mm | E - Dimension N/A 5 21/32 in143.7 mm | I - Dimension N/A 27/32 in21 mm | G - Dimension N/A 25/32 in20 mm | L - Dimension N/A 1 15/32 in37 mm | S - Dimension N/A 35/64 in14 mm | B - Dimension N/A 3 15/16 in100 mm |