Item # |
W - Dimension |
B - Dimension |
D - Dimension |
L - Dimension |
S - Dimension |
G - Dimension |
|---|---|---|---|---|---|---|
| TFB 204 | W - Dimension N/A 4 1/4 in108 mm | B - Dimension N/A 2 1/2 in64 mm | D - Dimension N/A 2 7/16 in62 mm | L - Dimension N/A 1 1/32 in26 mm | S - Dimension N/A 25/64 in9.9 mm | G - Dimension N/A 7/16 in11 mm |
| TFB 205 | W - Dimension N/A 4 3/4 in121 mm | B - Dimension N/A 2 3/4 in70 mm | D - Dimension N/A 2 1/2 in64 mm | L - Dimension N/A 1 11/32 in34 mm | S - Dimension N/A 25/64 in9.9 mm | G - Dimension N/A 7/16 in11 mm |
| TFB 206 | W - Dimension N/A 5 3/8 in137 mm | B - Dimension N/A 3 1/4 in83 mm | D - Dimension N/A 3 in76 mm | L - Dimension N/A 1 1/4 in32 mm | S - Dimension N/A 25/64 in9.9 mm | G - Dimension N/A 17/32 in13 mm |
| TFB 207 | W - Dimension N/A 6 1/8 in156 mm | B - Dimension N/A 3.75 in95 mm | D - Dimension N/A 3 1/2 in89 mm | L - Dimension N/A 1 7/16 in37 mm | S - Dimension N/A 33/64 in13.1 mm | G - Dimension N/A 41/64 in16 mm |