COMPANY HEADER
Terms
Stainless tapped base stwith off housing with stainless set screw locking insert with IP69K rated seal package
1 - 15 of 15 | Results Per Page | View | Unit of Measure
1 

Item #

d - Shaft Dia.

H - Dimension

A - Dimension

E - Dimension

B - Dimension

W - Dimension

N/A 0.5 in N/A 1 13/16 in46.1 mm N/A 2 7/8 in73 mm N/A 2 in50.8 mm N/A 1 1/2 in38 mm N/A 3 1/16 in78 mm
N/A 0.625 in N/A 1 13/16 in46.1 mm N/A 2 7/8 in73 mm N/A 2 in50.8 mm N/A 1 1/2 in38 mm N/A 3 1/16 in78 mm
N/A 0.75 in N/A 1 13/16 in46.1 mm N/A 2 7/8 in73 mm N/A 2 in50.8 mm N/A 1 1/2 in38 mm N/A 3 1/16 in78 mm
N/A 20 mm N/A 1 13/16 in46.1 mm N/A 2 7/8 in73 mm N/A 2 in50.8 mm N/A 1 1/2 in38 mm N/A 3 1/16 in78 mm
N/A 25 mm N/A 1 15/16 in49.2 mm N/A 3 in76 mm N/A 2 in50.8 mm N/A 1 1/2 in38 mm N/A 3 5/16 in84 mm
N/A 1 in N/A 1 15/16 in49.2 mm N/A 3 in76 mm N/A 2 in50.8 mm N/A 1 1/2 in38 mm N/A 3 5/16 in84 mm
N/A 1.125 in N/A 2 3/16 in55.6 mm N/A 4 in102 mm N/A 3 in76.2 mm N/A 1 1/2 in38 mm N/A 3 7/8 in98 mm
N/A 30 mm N/A 2 3/16 in55.6 mm N/A 4 in102 mm N/A 3 in76.2 mm N/A 1 1/2 in38 mm N/A 3 7/8 in98 mm
N/A 1.1875 in N/A 2 3/16 in55.6 mm N/A 4 in102 mm N/A 3 in76.2 mm N/A 1 1/2 in38 mm N/A 3 7/8 in98 mm
N/A 1.25 in N/A 2 3/16 in55.6 mm N/A 4 in102 mm N/A 3 in76.2 mm N/A 1 1/2 in38 mm N/A 3 7/8 in98 mm
N/A 1.25 in N/A 2 3/8 in60.3 mm N/A 4 1/4 in108 mm N/A 3.25 in82.6 mm N/A 1 7/8 in48 mm N/A 4 1/4 in108 mm
N/A 35 mm N/A 2 3/8 in60.3 mm N/A 4 1/4 in108 mm N/A 3.25 in82.6 mm N/A 1 7/8 in48 mm N/A 4 1/4 in108 mm
N/A 1.4375 in N/A 2 3/8 in60.3 mm N/A 4 1/4 in108 mm N/A 3.25 in82.6 mm N/A 1 7/8 in48 mm N/A 4 1/4 in108 mm
N/A 1.5 in N/A 2 7/16 in61.9 mm N/A 4 5/8 in117 mm N/A 3 1/2 in88.9 mm N/A 1 7/8 in48 mm N/A 4 29/64 in113 mm
N/A 40 mm N/A 2 7/16 in61.9 mm N/A 4 5/8 in117 mm N/A 3 1/2 in88.9 mm N/A 1 7/8 in48 mm N/A 4 29/64 in113 mm
1 - 15 of 15 | Results Per Page | View | Unit of Measure
1