Item # |
d - Shaft Dia. |
H - Dimension |
A - Dimension |
E - Dimension |
B - Dimension |
W - Dimension |
|---|---|---|---|---|---|---|
| NAPA 201 8 | d - Shaft Dia. N/A 0.5 in | H - Dimension N/A 1 5/16 in33.3 mm | A - Dimension N/A 2 7/8 in73 mm | E - Dimension N/A 2 in50.8 mm | B - Dimension N/A 1 1/2 in38 mm | W - Dimension N/A 2 9/16 in65 mm |
| NAPA 202 10 | d - Shaft Dia. N/A 0.625 in | H - Dimension N/A 1 5/16 in33.3 mm | A - Dimension N/A 2 7/8 in73 mm | E - Dimension N/A 2 in50.8 mm | B - Dimension N/A 1 1/2 in38 mm | W - Dimension N/A 2 9/16 in65 mm |
| NAPA 204 12 | d - Shaft Dia. N/A 0.75 in | H - Dimension N/A 1 5/16 in33.3 mm | A - Dimension N/A 2 7/8 in73 mm | E - Dimension N/A 2 in50.8 mm | B - Dimension N/A 1 1/2 in38 mm | W - Dimension N/A 2 9/16 in65 mm |
| NAPA 204 20MM | d - Shaft Dia. N/A 20 mm | H - Dimension N/A 1 5/16 in33.3 mm | A - Dimension N/A 2 7/8 in73 mm | E - Dimension N/A 2 in50.8 mm | B - Dimension N/A 1 1/2 in38 mm | W - Dimension N/A 2 9/16 in65 mm |
| NAPA 205 14 G | d - Shaft Dia. N/A 0.875 in | H - Dimension N/A 1 7/16 in36.5 mm | A - Dimension N/A 3 in76 mm | E - Dimension N/A 2 in50.8 mm | B - Dimension N/A 1 1/2 in38 mm | W - Dimension N/A 2 13/16 in71 mm |
| NAPA 205 15 G | d - Shaft Dia. N/A 0.9375 in | H - Dimension N/A 1 7/16 in36.5 mm | A - Dimension N/A 3 in76 mm | E - Dimension N/A 2 in50.8 mm | B - Dimension N/A 1 1/2 in38 mm | W - Dimension N/A 2 13/16 in71 mm |
| NAPA 205 25MM | d - Shaft Dia. N/A 25 mm | H - Dimension N/A 1 7/16 in36.5 mm | A - Dimension N/A 3 in76 mm | E - Dimension N/A 2 in50.8 mm | B - Dimension N/A 1 1/2 in38 mm | W - Dimension N/A 2 13/16 in71 mm |
| NAPA 205 16 | d - Shaft Dia. N/A 1 in | H - Dimension N/A 1 7/16 in36.5 mm | A - Dimension N/A 3 in76 mm | E - Dimension N/A 2 in50.8 mm | B - Dimension N/A 1 1/2 in38 mm | W - Dimension N/A 2 13/16 in71 mm |
| NAPA 206 17 | d - Shaft Dia. N/A 1 1/16 in | H - Dimension N/A 1 11/16 in42.9 mm | A - Dimension N/A 4 in102 mm | E - Dimension N/A 3 in76.2 mm | B - Dimension N/A 1 1/2 in38 mm | W - Dimension N/A 3 3/8 in86 mm |
| NAPA 206 18 | d - Shaft Dia. N/A 1.125 in | H - Dimension N/A 1 11/16 in42.9 mm | A - Dimension N/A 4 in102 mm | E - Dimension N/A 3 in76.2 mm | B - Dimension N/A 1 1/2 in38 mm | W - Dimension N/A 3 3/8 in86 mm |
| NAPA 206 30MM | d - Shaft Dia. N/A 30 mm | H - Dimension N/A 1 11/16 in42.9 mm | A - Dimension N/A 4 in102 mm | E - Dimension N/A 3 in76.2 mm | B - Dimension N/A 1 1/2 in38 mm | W - Dimension N/A 3 3/8 in86 mm |
| NAPA 206 19 | d - Shaft Dia. N/A 1.1875 in | H - Dimension N/A 1 11/16 in42.9 mm | A - Dimension N/A 4 in102 mm | E - Dimension N/A 3 in76.2 mm | B - Dimension N/A 1 1/2 in38 mm | W - Dimension N/A 3 3/8 in86 mm |
| NAPA 206 20 | d - Shaft Dia. N/A 1.25 in | H - Dimension N/A 1 11/16 in42.9 mm | A - Dimension N/A 4 in102 mm | E - Dimension N/A 3 in76.2 mm | B - Dimension N/A 1 1/2 in38 mm | W - Dimension N/A 3 3/8 in86 mm |
| NAPA 207 20 | d - Shaft Dia. N/A 1.25 in | H - Dimension N/A 1 7/8 in47.6 mm | A - Dimension N/A 4 1/4 in108 mm | E - Dimension N/A 3.25 in82.6 mm | B - Dimension N/A 1 7/8 in48 mm | W - Dimension N/A 3 3/4 in95 mm |
| NAPA 207 21 | d - Shaft Dia. N/A 1 5/16 in | H - Dimension N/A 1 7/8 in47.6 mm | A - Dimension N/A 4 1/4 in108 mm | E - Dimension N/A 3.25 in82.6 mm | B - Dimension N/A 1 7/8 in48 mm | W - Dimension N/A 3 3/4 in95 mm |
| NAPA 207 22 | d - Shaft Dia. N/A 1.375 in | H - Dimension N/A 1 7/8 in47.6 mm | A - Dimension N/A 4 1/4 in108 mm | E - Dimension N/A 3.25 in82.6 mm | B - Dimension N/A 1 7/8 in48 mm | W - Dimension N/A 3 3/4 in95 mm |
| NAPA 207 35 MM | d - Shaft Dia. N/A 35 mm | H - Dimension N/A 1 7/8 in47.6 mm | A - Dimension N/A 4 1/4 in108 mm | E - Dimension N/A 3.25 in82.6 mm | B - Dimension N/A 1 7/8 in48 mm | W - Dimension N/A 3 3/4 in95 mm |
| NAPA 207 23 | d - Shaft Dia. N/A 1.4375 in | H - Dimension N/A 1 7/8 in47.6 mm | A - Dimension N/A 4 1/4 in108 mm | E - Dimension N/A 3.25 in82.6 mm | B - Dimension N/A 1 7/8 in48 mm | W - Dimension N/A 3 3/4 in95 mm |
| NAPA 208 24 | d - Shaft Dia. N/A 1.5 in | H - Dimension N/A 1 15/16 in49.2 mm | A - Dimension N/A 4 5/8 in117 mm | E - Dimension N/A 3 1/2 in88.9 mm | B - Dimension N/A 1 7/8 in48 mm | W - Dimension N/A 3 15/16 in100 mm |
| NAPA 208 25 | d - Shaft Dia. N/A 1 9/16 in | H - Dimension N/A 1 15/16 in49.2 mm | A - Dimension N/A 4 5/8 in117 mm | E - Dimension N/A 3 1/2 in88.9 mm | B - Dimension N/A 1 7/8 in48 mm | W - Dimension N/A 3 15/16 in100 mm |
| NAPA 208 40MM | d - Shaft Dia. N/A 40 mm | H - Dimension N/A 1 15/16 in49.2 mm | A - Dimension N/A 4 5/8 in117 mm | E - Dimension N/A 3 1/2 in88.9 mm | B - Dimension N/A 1 7/8 in48 mm | W - Dimension N/A 3 15/16 in100 mm |
| NAPA 209 26 | d - Shaft Dia. N/A 1.625 in | H - Dimension N/A 2 1/8 in54 mm | A - Dimension N/A 5 in127 mm | E - Dimension N/A 3 3/4 in95.3 mm | B - Dimension N/A 2 in51 mm | W - Dimension N/A 4 1/4 in108 mm |
| NAPA 209 27 | d - Shaft Dia. N/A 1.6875 in | H - Dimension N/A 2 1/8 in54 mm | A - Dimension N/A 5 in127 mm | E - Dimension N/A 3 3/4 in95.3 mm | B - Dimension N/A 2 in51 mm | W - Dimension N/A 4 1/4 in108 mm |
| NAPA 209 28 | d - Shaft Dia. N/A 1.75 in | H - Dimension N/A 2 1/8 in54 mm | A - Dimension N/A 5 in127 mm | E - Dimension N/A 3 3/4 in95.3 mm | B - Dimension N/A 2 in51 mm | W - Dimension N/A 4 1/4 in108 mm |
| NAPA 209 45MM | d - Shaft Dia. N/A 45 mm | H - Dimension N/A 2 1/8 in54 mm | A - Dimension N/A 5 in127 mm | E - Dimension N/A 3 3/4 in95.3 mm | B - Dimension N/A 2 in51 mm | W - Dimension N/A 4 1/4 in108 mm |