COMPANY HEADER
Terms
Stainless narrow slot take up frame bearing housing with stainless set screw locking insert with IP69K rated seal package
1 - 9 of 9 | Results Per Page | View | Unit of Measure
1 

Item #

d - Shaft Dia.

C - Dimension

P - Dimension

S - Dimension

k - Dimension

E - Dimension

N/A 25 mm N/A 7/16 in11.1 mm N/A 1 3/8 in35 mm N/A 25/32 in20 mm N/A 1/4 in6.4 mm N/A 2 5/8 in66.7 mm
N/A 1 in N/A 7/16 in11.1 mm N/A 1 3/8 in35 mm N/A 25/32 in20 mm N/A 1/4 in6.4 mm N/A 2 5/8 in66.7 mm
N/A 1.125 in N/A 31/64 in12.5 mm N/A 1 9/16 in40 mm N/A 25/32 in20 mm N/A 1/4 in6.4 mm N/A 3 15/32 in88 mm
N/A 30 mm N/A 31/64 in12.5 mm N/A 1 9/16 in40 mm N/A 25/32 in20 mm N/A 1/4 in6.4 mm N/A 3 15/32 in88 mm
N/A 1.1875 in N/A 31/64 in12.5 mm N/A 1 9/16 in40 mm N/A 25/32 in20 mm N/A 1/4 in6.4 mm N/A 3 15/32 in88 mm
N/A 1.25 in N/A 31/64 in12.5 mm N/A 1 9/16 in40 mm N/A 25/32 in20 mm N/A 1/4 in6.4 mm N/A 3 15/32 in88 mm
N/A 1.25 in N/A 1/2 in12.7 mm N/A 1 9/16 in40 mm N/A 25/32 in20 mm N/A 1/4 in6.4 mm N/A 3 1/2 in88.9 mm
N/A 35 mm N/A 1/2 in12.7 mm N/A 1 9/16 in40 mm N/A 25/32 in20 mm N/A 1/4 in6.4 mm N/A 3 1/2 in88.9 mm
N/A 1.4375 in N/A 1/2 in12.7 mm N/A 1 9/16 in40 mm N/A 25/32 in20 mm N/A 1/4 in6.4 mm N/A 3 1/2 in88.9 mm
1 - 9 of 9 | Results Per Page | View | Unit of Measure
1