Item # |
d - Shaft Dia. |
I - Dimension |
C - Dimension |
P - Dimension |
S - Dimension |
B - Dimension |
|---|---|---|---|---|---|---|
| CUCNPTRS 204 12 | d - Shaft Dia. N/A 0.75 in | I - Dimension N/A 7/8 in22 mm | C - Dimension N/A 7/16 in11 mm | P - Dimension N/A 1 3/8 in35 mm | S - Dimension N/A 3/4 in19.1 mm | B - Dimension N/A 1 1/2 in38 mm |
| CUCNPTRS 204 20MM | d - Shaft Dia. N/A 20 mm | I - Dimension N/A 7/8 in22 mm | C - Dimension N/A 7/16 in11 mm | P - Dimension N/A 1 3/8 in35 mm | S - Dimension N/A 3/4 in19.1 mm | B - Dimension N/A 1 1/2 in38 mm |
| CUCNPTRS 205 14 | d - Shaft Dia. N/A 0.875 in | I - Dimension N/A 7/8 in22 mm | C - Dimension N/A 7/16 in11 mm | P - Dimension N/A 1 3/8 in35 mm | S - Dimension N/A 3/4 in19.1 mm | B - Dimension N/A 1 1/2 in38 mm |
| CUCNPTRS 205 25MM | d - Shaft Dia. N/A 25 mm | I - Dimension N/A 7/8 in22 mm | C - Dimension N/A 7/16 in11 mm | P - Dimension N/A 1 3/8 in35 mm | S - Dimension N/A 3/4 in19.1 mm | B - Dimension N/A 1 1/2 in38 mm |
| CUCNPTRS 205 16 | d - Shaft Dia. N/A 1 in | I - Dimension N/A 7/8 in22 mm | C - Dimension N/A 7/16 in11 mm | P - Dimension N/A 1 3/8 in35 mm | S - Dimension N/A 3/4 in19.1 mm | B - Dimension N/A 1 1/2 in38 mm |
| CUCNPTRS 206 18 | d - Shaft Dia. N/A 1.125 in | I - Dimension N/A 15/16 in24 mm | C - Dimension N/A 1/2 in13 mm | P - Dimension N/A 1 3/8 in35 mm | S - Dimension N/A 7/8 in22.2 mm | B - Dimension N/A 2 1/2 in64 mm |
| CUCNPTRS 206 30MM | d - Shaft Dia. N/A 30 mm | I - Dimension N/A 15/16 in24 mm | C - Dimension N/A 1/2 in13 mm | P - Dimension N/A 1 3/8 in35 mm | S - Dimension N/A 7/8 in22.2 mm | B - Dimension N/A 2 1/2 in64 mm |
| CUCNPTRS 206 19 | d - Shaft Dia. N/A 1.1875 in | I - Dimension N/A 15/16 in24 mm | C - Dimension N/A 1/2 in13 mm | P - Dimension N/A 1 3/8 in35 mm | S - Dimension N/A 7/8 in22.2 mm | B - Dimension N/A 2 1/2 in64 mm |
| CUCNPTRS 206 20 | d - Shaft Dia. N/A 1.25 in | I - Dimension N/A 15/16 in24 mm | C - Dimension N/A 1/2 in13 mm | P - Dimension N/A 1 3/8 in35 mm | S - Dimension N/A 7/8 in22.2 mm | B - Dimension N/A 2 1/2 in64 mm |
| CUCNPTRS 207 20 | d - Shaft Dia. N/A 1.25 in | I - Dimension N/A 15/16 in24 mm | C - Dimension N/A 1/2 in13 mm | P - Dimension N/A 1 3/8 in35 mm | S - Dimension N/A 7/8 in22.2 mm | B - Dimension N/A 2 1/2 in64 mm |
| CUCNPTRS 207 22 | d - Shaft Dia. N/A 1.375 in | I - Dimension N/A 15/16 in24 mm | C - Dimension N/A 1/2 in13 mm | P - Dimension N/A 1 3/8 in35 mm | S - Dimension N/A 7/8 in22.2 mm | B - Dimension N/A 2 1/2 in64 mm |
| CUCNPTRS 207 35MM | d - Shaft Dia. N/A 35 mm | I - Dimension N/A 15/16 in24 mm | C - Dimension N/A 1/2 in13 mm | P - Dimension N/A 1 3/8 in35 mm | S - Dimension N/A 7/8 in22.2 mm | B - Dimension N/A 2 1/2 in64 mm |
| CUCNPTRS 207 23 | d - Shaft Dia. N/A 1.4375 in | I - Dimension N/A 15/16 in24 mm | C - Dimension N/A 1/2 in13 mm | P - Dimension N/A 1 3/8 in35 mm | S - Dimension N/A 7/8 in22.2 mm | B - Dimension N/A 2 1/2 in64 mm |
| CUCNPTRS 208 24 | d - Shaft Dia. N/A 1.5 in | I - Dimension N/A 1 5/32 in29 mm | C - Dimension N/A 21/32 in17 mm | P - Dimension N/A 1 5/8 in41 mm | S - Dimension N/A 1 1/8 in28.6 mm | B - Dimension N/A 3 in76 mm |
| CUCNPTRS 208 40MM | d - Shaft Dia. N/A 40 mm | I - Dimension N/A 1 5/32 in29 mm | C - Dimension N/A 21/32 in17 mm | P - Dimension N/A 1 5/8 in41 mm | S - Dimension N/A 1 1/8 in28.6 mm | B - Dimension N/A 3 in76 mm |