Item # |
O - Dimension |
G - Dimension |
P - Dimension |
Q - Dimension |
S - Dimension |
B - Dimension |
|---|---|---|---|---|---|---|
| TX 15 | O - Dimension N/A 1 1/4 in32 mm | G - Dimension N/A 13/16 in21 mm | P - Dimension N/A 4 3/8 in111 mm | Q - Dimension N/A 2 3/4 in70 mm | S - Dimension N/A 1 39/64 in41 mm | B - Dimension N/A 4 3/4 in121 mm |
| TX 17 | O - Dimension N/A 1 1/2 in38 mm | G - Dimension N/A 1 3/32 in28 mm | P - Dimension N/A 4 7/8 in124 mm | Q - Dimension N/A 2 7/8 in73 mm | S - Dimension N/A 1 57/64 in48 mm | B - Dimension N/A 6 3/16 in157 mm |