Item # |
H - Dimension |
A - Dimension |
E - Dimension |
B - Dimension |
S2 - Dimension |
S1 - Dimension |
|---|---|---|---|---|---|---|
| PX 05 | H - Dimension N/A 1 11/16 in42.9 mm | A - Dimension N/A 6 5/16 in160 mm | E - Dimension N/A 4 3/4 in121 mm | B - Dimension N/A 1 3/4 in44 mm | S2 - Dimension N/A 13/16 in21 mm | S1 - Dimension N/A 9/16 in14.2 mm |
| PX 06 | H - Dimension N/A 1 7/8 in47.6 mm | A - Dimension N/A 6 17/32 in165.9 mm | E - Dimension N/A 5 in127 mm | B - Dimension N/A 1 29/32 in48.5 mm | S2 - Dimension N/A 7/8 in22.4 mm | S1 - Dimension N/A 9/16 in14.2 mm |
| P X07 | H - Dimension N/A 2 1/8 in54 mm | A - Dimension N/A 7 1/4 in184.2 mm | E - Dimension N/A 5 17/32 in140.5 mm | B - Dimension N/A 1 15/16 in49.2 mm | S2 - Dimension N/A 15/16 in23.8 mm | S1 - Dimension N/A 9/16 in14.2 mm |
| P X08 | H - Dimension N/A 2 1/8 in54 mm | A - Dimension N/A 7 1/2 in190.5 mm | E - Dimension N/A 5 3/4 in146.1 mm | B - Dimension N/A 2 1/8 in54.1 mm | S2 - Dimension N/A 13/16 in20.6 mm | S1 - Dimension N/A 19/32 in15 mm |
| PX 09 | H - Dimension N/A 2 1/4 in57.2 mm | A - Dimension N/A 8 in203.2 mm | E - Dimension N/A 6 1/4 in158.8 mm | B - Dimension N/A 2 1/4 in57.2 mm | S2 - Dimension N/A 15/16 in23.8 mm | S1 - Dimension N/A 23/32 in18.3 mm |
| PX 10 | H - Dimension N/A 2 1/2 in63.5 mm | A - Dimension N/A 8 5/8 in219.2 mm | E - Dimension N/A 6 7/8 in174.8 mm | B - Dimension N/A 2 3/8 in60.5 mm | S2 - Dimension N/A 15/16 in23.8 mm | S1 - Dimension N/A 23/32 in18.3 mm |
| PX 11 | H - Dimension N/A 2 3/4 in69.8 mm | A - Dimension N/A 9 17/32 in242.1 mm | E - Dimension N/A 7 11/32 in186.4 mm | B - Dimension N/A 2 1/2 in63.5 mm | S2 - Dimension N/A 1 in25.4 mm | S1 - Dimension N/A 25/32 in19.8 mm |
| P X12 | H - Dimension N/A 3 in76.2 mm | A - Dimension N/A 10 3/4 in273.1 mm | E - Dimension N/A 8 1/8 in206.4 mm | B - Dimension N/A 2 11/16 in68.3 mm | S2 - Dimension N/A 1 3/16 in30.2 mm | S1 - Dimension N/A 13/16 in20.4 mm |
| P X13 | H - Dimension N/A 3 in76.2 mm | A - Dimension N/A 10 3/4 in273.1 mm | E - Dimension N/A 8 1/8 in206.4 mm | B - Dimension N/A 2 11/16 in68.3 mm | S2 - Dimension N/A 1 3/16 in30.2 mm | S1 - Dimension N/A 13/16 in20.4 mm |
| PX 14 | H - Dimension N/A 3 1/2 in88.9 mm | A - Dimension N/A 13 in330 mm | E - Dimension N/A 9 in229 mm | B - Dimension N/A 3 1/2 in89 mm | S2 - Dimension N/A 2 in51 mm | S1 - Dimension N/A 1 1/16 in27 mm |
| PX 15 | H - Dimension N/A 3 1/2 in88.9 mm | A - Dimension N/A 11 3/4 in298.5 mm | E - Dimension N/A 9 1/8 in231.8 mm | B - Dimension N/A 3 in76.2 mm | S2 - Dimension N/A 1 7/16 in36.5 mm | S1 - Dimension N/A 1 in25.4 mm |
| PX 17 | H - Dimension N/A 4 in101.6 mm | A - Dimension N/A 14 in355.6 mm | E - Dimension N/A 11 1/16 in281 mm | B - Dimension N/A 3 3/8 in85.7 mm | S2 - Dimension N/A 1 13/16 in46 mm | S1 - Dimension N/A 1 in25.4 mm |
| PX 20 | H - Dimension N/A 5 in127 mm | A - Dimension N/A 17 in432 mm | E - Dimension N/A 13 1/4 in337 mm | B - Dimension N/A 4 in102 mm | S2 - Dimension N/A 2 in51 mm | S1 - Dimension N/A 1 1/8 in29 mm |