Item # |
A - Dimension |
E - Dimension |
I - Dimension |
G - Dimension |
L - Dimension |
S - Dimension |
|---|---|---|---|---|---|---|
| FX 13 | A - Dimension N/A 7 3/8 in187 mm | E - Dimension N/A 5 7/8 in149 mm | I - Dimension N/A 1 11/32 in34 mm | G - Dimension N/A 13/16 in21 mm | L - Dimension N/A 2 5/16 in59 mm | S - Dimension N/A 43/64 in17 mm |
| FX 15 | A - Dimension N/A 7 3/4 in197 mm | E - Dimension N/A 6 in152 mm | I - Dimension N/A 1 37/64 in40 mm | G - Dimension N/A 15/16 in24 mm | L - Dimension N/A 2 11/16 in68 mm | S - Dimension N/A 25/32 in20 mm |
| FX 17 | A - Dimension N/A 8 7/16 in214 mm | E - Dimension N/A 6 3/4 in171 mm | I - Dimension N/A 1 37/64 in40 mm | G - Dimension N/A 15/16 in24 mm | L - Dimension N/A 2 3/4 in70 mm | S - Dimension N/A 25/32 in20 mm |
| FX 20 | A - Dimension N/A 10 9/16 in268 mm | E - Dimension N/A 8 5/16 in211 mm | I - Dimension N/A 2 21/64 in59 mm | G - Dimension N/A 1 3/32 in28 mm | L - Dimension N/A 3 13/16 in97 mm | S - Dimension N/A 1 7/32 in31 mm |