Item # |
A - Dimension |
P - Dimension |
S - Dimension |
J - Dimension |
K - Dimension |
G - Dimension |
|---|---|---|---|---|---|---|
| FCX 05 | A - Dimension N/A 4 3/8 in111 mm | P - Dimension N/A 3 5/8 in92 mm | S - Dimension N/A 3/8 in9.5 mm | J - Dimension N/A 15/64 in6 mm | K - Dimension N/A 3/8 in9.5 mm | G - Dimension N/A 15/16 in24 mm |
| FCX 06 | A - Dimension N/A 5.00 in127 mm | P - Dimension N/A 4 1/8 in104.8 mm | S - Dimension N/A 15/32 in12 mm | J - Dimension N/A 3/8 in9.5 mm | K - Dimension N/A 3/8 in9.5 mm | G - Dimension N/A 7/8 in22.5 mm |
| FCX 07 | A - Dimension N/A 5 1/4 in133 mm | P - Dimension N/A 4 3/8 in111 mm | S - Dimension N/A 15/32 in12 mm | J - Dimension N/A 7/16 in11 mm | K - Dimension N/A 7/16 in11 mm | G - Dimension N/A 1 1/32 in26 mm |
| FCX 08 | A - Dimension N/A 5 1/4 in133 mm | P - Dimension N/A 4 3/8 in111 mm | S - Dimension N/A 15/32 in12 mm | J - Dimension N/A 7/16 in11 mm | K - Dimension N/A 7/16 in11 mm | G - Dimension N/A 1 1/32 in26 mm |
| FCX 09 | A - Dimension N/A 6 3/32 in155 mm | P - Dimension N/A 5 1/8 in130 mm | S - Dimension N/A 35/64 in14 mm | J - Dimension N/A 15/32 in12 mm | K - Dimension N/A 7/16 in11 mm | G - Dimension N/A 1 in25 mm |
| FCX 10 | A - Dimension N/A 6 3/8 in162 mm | P - Dimension N/A 5 3/8 in136.5 mm | S - Dimension N/A 35/64 in14 mm | J - Dimension N/A 5/8 in16 mm | K - Dimension N/A 7/16 in11 mm | G - Dimension N/A 1 in25 mm |
| FCX 11 | A - Dimension N/A 7 3/32 in180 mm | P - Dimension N/A 6.0 in152.4 mm | S - Dimension N/A 5/8 in16 mm | J - Dimension N/A 55/64 in22 mm | K - Dimension N/A 0.5 in13 mm | G - Dimension N/A 1 1/32 in26 mm |
| FCX 12 | A - Dimension N/A 7 5/8 in194 mm | P - Dimension N/A 6.50 in165 mm | S - Dimension N/A 5/8 in16 mm | J - Dimension N/A 25/32 in20 mm | K - Dimension N/A 9/16 in14 mm | G - Dimension N/A 1 5/16 in33 mm |
| FCX 13 | A - Dimension N/A 7 5/8 in194 mm | P - Dimension N/A 6.50 in165 mm | S - Dimension N/A 5/8 in16 mm | J - Dimension N/A 25/32 in20 mm | K - Dimension N/A 9/16 in14 mm | G - Dimension N/A 1 5/16 in33 mm |
| FCX 15 | A - Dimension N/A 8 3/4 in222 mm | P - Dimension N/A 7 1/2 in190.5 mm | S - Dimension N/A 3/4 in19 mm | J - Dimension N/A 55/64 in22 mm | K - Dimension N/A 5/8 in16 mm | G - Dimension N/A 1 3/8 in35 mm |
| FCX 17 | A - Dimension N/A 10 1/4 in260 mm | P - Dimension N/A 8 5/8 in219 mm | S - Dimension N/A 29/32 in23 mm | J - Dimension N/A 63/64 in25 mm | K - Dimension N/A 0.75 in19 mm | G - Dimension N/A 1 13/32 in36 mm |
| FCX 20 | A - Dimension N/A 10 7/8 in276 mm | P - Dimension N/A 9 3/8 in238 mm | S - Dimension N/A 29/32 in23 mm | J - Dimension N/A 1 7/64 in28 mm | K - Dimension N/A 7/8 in22 mm | G - Dimension N/A 2 19/32 in66 mm |