Item # |
A - Dimension |
W - Dimension |
H - Dimension |
L - Dimension |
D - Dimension |
K - Dimension |
|---|---|---|---|---|---|---|
| NPHA 204 | A - Dimension N/A 2 33/64 in64 mm | W - Dimension N/A 3 25/32 in96 mm | H - Dimension N/A 2 33/64 in64 mm | L - Dimension N/A 1 9/16 in40 mm | D - Dimension N/A 3/4 in19.1 mm | K - Dimension N/A PF 3/4-14 |
| NPHA 205 | A - Dimension N/A 3 1/16 in78 mm | W - Dimension N/A 4 1/16 in103 mm | H - Dimension N/A 2 33/64 in64 mm | L - Dimension N/A 1 9/16 in40 mm | D - Dimension N/A 3/4 in19.1 mm | K - Dimension N/A PF 3/4-14 |
| NPHA 206 | A - Dimension N/A 3 5/32 in80 mm | W - Dimension N/A 4 3/32 in104 mm | H - Dimension N/A 2 33/64 in64 mm | L - Dimension N/A 1 9/16 in40 mm | D - Dimension N/A 3/4 in19.1 mm | K - Dimension N/A PF 3/4-14 |
| NPHA 207 | A - Dimension N/A 3 5/8 in92 mm | W - Dimension N/A 4 9/16 in116 mm | H - Dimension N/A 2 3/4 in70 mm | L - Dimension N/A 1 9/16 in40 mm | D - Dimension N/A 3/4 in19.1 mm | K - Dimension N/A PF 3/4-14 |
| NPHA 208 | A - Dimension N/A 3 15/16 in100 mm | W - Dimension N/A 4 27/32 in123 mm | H - Dimension N/A 2 7/8 in73 mm | L - Dimension N/A 1 9/16 in40 mm | D - Dimension N/A 3/4 in19.1 mm | K - Dimension N/A PF 3/4-14 |
| NPHA 209 | A - Dimension N/A 4.25 in108 mm | W - Dimension N/A 5 11/32 in136 mm | H - Dimension N/A 3 15/64 in82 mm | L - Dimension N/A 1 7/8 in48 mm | D - Dimension N/A 13/16 in21 mm | K - Dimension N/A PF 1-11 1/2 |
| NPHA 210 | A - Dimension N/A 4 21/32 in118 mm | W - Dimension N/A 5 19/32 in142 mm | H - Dimension N/A 3 17/64 in83 mm | L - Dimension N/A 1 7/8 in48 mm | D - Dimension N/A 13/16 in21 mm | K - Dimension N/A PF 1-11 1/2 |
| NPHA 212 | A - Dimension N/A 5 19/32 in142 mm | W - Dimension N/A 6 13/16 in173 mm | H - Dimension N/A 4 1/64 in102 mm | L - Dimension N/A 2 3/8 in60 mm | D - Dimension N/A 1 3/32 in28 mm | K - Dimension N/A PF 1 1/4-11 1/2 |
| NPHA 215 | A - Dimension N/A 6 17/32 in166 mm | W - Dimension N/A 7 7/8 in200 mm | H - Dimension N/A 4 39/64 in117 mm | L - Dimension N/A 2 3/4 in70 mm | D - Dimension N/A 1 1/4 in32 mm | K - Dimension N/A PF 1 1/2-11 1/2 |