Item # |
A - Dimension |
P - Dimension |
S - Dimension |
J - Dimension |
K - Dimension |
G - Dimension |
|---|---|---|---|---|---|---|
| NPFCX 05 | A - Dimension N/A 4 3/8 in111 mm | P - Dimension N/A 3 5/8 in92 mm | S - Dimension N/A 3/8 in9.5 mm | J - Dimension N/A 15/64 in6 mm | K - Dimension N/A 3/8 in9.5 mm | G - Dimension N/A 15/16 in24 mm |
| NPFCX 06 | A - Dimension N/A 5.00 in127 mm | P - Dimension N/A 4 1/8 in104.8 mm | S - Dimension N/A 15/32 in12 mm | J - Dimension N/A 3/8 in9.5 mm | K - Dimension N/A 3/8 in9.5 mm | G - Dimension N/A 7/8 in22.5 mm |
| NPFCX 07 | A - Dimension N/A 5 1/4 in133 mm | P - Dimension N/A 4 3/8 in111.1 mm | S - Dimension N/A 15/32 in12 mm | J - Dimension N/A 7/16 in11 mm | K - Dimension N/A 7/16 in11 mm | G - Dimension N/A 1 1/32 in26 mm |
| NPFCX 08 | A - Dimension N/A 5 1/4 in133 mm | P - Dimension N/A 4 3/8 in111.1 mm | S - Dimension N/A 15/32 in12 mm | J - Dimension N/A 7/16 in11 mm | K - Dimension N/A 7/16 in11 mm | G - Dimension N/A 1 1/32 in26 mm |
| NPFCX 09 | A - Dimension N/A 6 3/32 in155 mm | P - Dimension N/A 5 1/8 in130 mm | S - Dimension N/A 35/64 in14 mm | J - Dimension N/A 15/32 in12 mm | K - Dimension N/A 7/16 in11 mm | G - Dimension N/A 1 in25 mm |
| NPFCX 10 | A - Dimension N/A 6 3/8 in162 mm | P - Dimension N/A 5 3/8 in136.5 mm | S - Dimension N/A 35/64 in14 mm | J - Dimension N/A 5/8 in16 mm | K - Dimension N/A 7/16 in11 mm | G - Dimension N/A 1 in25 mm |
| NPFCX 11 | A - Dimension N/A 7 3/32 in180 mm | P - Dimension N/A 6.0 in152.4 mm | S - Dimension N/A 5/8 in16 mm | J - Dimension N/A 55/64 in22 mm | K - Dimension N/A 0.5 in13 mm | G - Dimension N/A 1 1/32 in26 mm |
| NPFCX 12 | A - Dimension N/A 7 5/8 in194 mm | P - Dimension N/A 6.50 in165 mm | S - Dimension N/A 5/8 in16 mm | J - Dimension N/A 25/32 in20 mm | K - Dimension N/A 9/16 in14 mm | G - Dimension N/A 1 5/16 in33 mm |