Item # |
H - Dimension |
A - Dimension |
E - Dimension |
B - Dimension |
S2 - Dimension |
S1 - Dimension |
|---|---|---|---|---|---|---|
| SP 204 | H - Dimension N/A 1 5/16 in33.3 mm | A - Dimension N/A 5 in127 mm | E - Dimension N/A 3 3/4 in95 mm | B - Dimension N/A 1 1/2 in38 mm | S2 - Dimension N/A 11/16 in17 mm | S1 - Dimension N/A 7/16 in11 mm |
| SP 205 | H - Dimension N/A 1 7/16 in36.5 mm | A - Dimension N/A 5 15/32 in139 mm | E - Dimension N/A 4 1/8 in105 mm | B - Dimension N/A 1 1/2 in38 mm | S2 - Dimension N/A 11/16 in17 mm | S1 - Dimension N/A 1/2 in13 mm |
| SP 206 | H - Dimension N/A 1 11/16 in42.9 mm | A - Dimension N/A 6 13/32 in163 mm | E - Dimension N/A 4 3/4 in121 mm | B - Dimension N/A 1 27/32 in47 mm | S2 - Dimension N/A 13/16 in21 mm | S1 - Dimension N/A 9/16 in14 mm |
| SP 207 | H - Dimension N/A 1 7/8 in47.6 mm | A - Dimension N/A 6 17/32 in166 mm | E - Dimension N/A 5 in127 mm | B - Dimension N/A 1 29/32 in48 mm | S2 - Dimension N/A 7/8 in22 mm | S1 - Dimension N/A 9/16 in14 mm |
| SP 208 | H - Dimension N/A 1 15/16 in49.2 mm | A - Dimension N/A 7 1/4 in184 mm | E - Dimension N/A 5 3/8 in136 mm | B - Dimension N/A 2 in51 mm | S2 - Dimension N/A 7/8 in22 mm | S1 - Dimension N/A 9/16 in14 mm |
| SP 209 | H - Dimension N/A 2 1/8 in54 mm | A - Dimension N/A 7 1/2 in190 mm | E - Dimension N/A 5 3/4 in146 mm | B - Dimension N/A 2 1/16 in52 mm | S2 - Dimension N/A 13/16 in21 mm | S1 - Dimension N/A 19/32 in15 mm |
| SP 210 | H - Dimension N/A 2 1/4 in57.2 mm | A - Dimension N/A 8 in203 mm | E - Dimension N/A 6 1/4 in159 mm | B - Dimension N/A 2 5/16 in59 mm | S2 - Dimension N/A 15/16 in24 mm | S1 - Dimension N/A 23/32 in18 mm |
| SP 211 | H - Dimension N/A 2 1/2 in63.5 mm | A - Dimension N/A 8 17/32 in217 mm | E - Dimension N/A 6 7/8 in174 mm | B - Dimension N/A 2 3/8 in60 mm | S2 - Dimension N/A 15/16 in24 mm | S1 - Dimension N/A 23/32 in18 mm |
| SP 212 | H - Dimension N/A 2 3/4 in69.8 mm | A - Dimension N/A 9 15/32 in240 mm | E - Dimension N/A 7 11/32 in187 mm | B - Dimension N/A 2 1/2 in64 mm | S2 - Dimension N/A 1 in25 mm | S1 - Dimension N/A 25/32 in20 mm |