Item # |
A - Dimension |
E - Dimension |
I - Dimension |
G - Dimension |
L - Dimension |
S - Dimension |
|---|---|---|---|---|---|---|
| SFL 203 | A - Dimension N/A 3 7/8 in99 mm | E - Dimension N/A 3 in76.2 mm | I - Dimension N/A 19/32 in15 mm | G - Dimension N/A 7/16 in11 mm | L - Dimension N/A 1 1/16 in27 mm | S - Dimension N/A 25/64 in10 mm |
| SFL 204 | A - Dimension N/A 4 15/32 in114 mm | E - Dimension N/A 3 17/32 in89.7 mm | I - Dimension N/A 19/32 in15 mm | G - Dimension N/A 7/16 in11 mm | L - Dimension N/A 1 in25 mm | S - Dimension N/A 25/64 in10 mm |
| SFL 205 | A - Dimension N/A 4 7/8 in124 mm | E - Dimension N/A 3 57/64 in98.8 mm | I - Dimension N/A 5/8 in16 mm | G - Dimension N/A 0.5 in13 mm | L - Dimension N/A 1 1/16 in27 mm | S - Dimension N/A 15/32 in11.9 mm |
| SFL 206 | A - Dimension N/A 5 9/16 in141 mm | E - Dimension N/A 4 19/32 in116.7 mm | I - Dimension N/A 45/64 in18 mm | G - Dimension N/A 0.5 in13 mm | L - Dimension N/A 1 7/32 in31 mm | S - Dimension N/A 15/32 in11.9 mm |
| SFL 207 | A - Dimension N/A 6 1/8 in155 mm | E - Dimension N/A 5 1/8 in130.2 mm | I - Dimension N/A 3/4 in19 mm | G - Dimension N/A 9/16 in14 mm | L - Dimension N/A 1 11/32 in34 mm | S - Dimension N/A 33/64 in13 mm |
| SFL 208 | A - Dimension N/A 6 3/4 in171 mm | E - Dimension N/A 5 21/32 in143.7 mm | I - Dimension N/A 53/64 in21 mm | G - Dimension N/A 9/16 in14 mm | L - Dimension N/A 1 13/32 in36 mm | S - Dimension N/A 33/64 in13 mm |
| SFL 209 | A - Dimension N/A 7 1/16 in179 mm | E - Dimension N/A 5 27/32 in148.4 mm | I - Dimension N/A 55/64 in22 mm | G - Dimension N/A 19/32 in15 mm | L - Dimension N/A 1 1/2 in38 mm | S - Dimension N/A 19/32 in15 mm |
| SFL 210 | A - Dimension N/A 7 7/16 in189 mm | E - Dimension N/A 6 3/16 in157 mm | I - Dimension N/A 55/64 in22 mm | G - Dimension N/A 19/32 in15 mm | L - Dimension N/A 1 9/16 in40 mm | S - Dimension N/A 19/32 in15 mm |