Item # |
Item Name |
Screw Size |
Torque [Max] |
Total Length |
Outside Diameter |
---|---|---|---|---|---|
1610-1-3/8 | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 1 in | Outside Diameter N/A 2.24 in |
1610-1-7/16 | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 1 in | Outside Diameter N/A 2.24 in |
1610-1-1/2 | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 1 in | Outside Diameter N/A 2.24 in |
1610-1-5/8 | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 1 in | Outside Diameter N/A 2.24 in |
1615-1/2 | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 1.5 in | Outside Diameter N/A 2.24 in |
1615-9/16 | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 1.5 in | Outside Diameter N/A 2.24 in |
1615-5/8 | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 1.5 in | Outside Diameter N/A 2.24 in |
1615-11/16 | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 1.5 in | Outside Diameter N/A 2.24 in |
1615-3/4 | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 1.5 in | Outside Diameter N/A 2.24 in |
1615-13/16 | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 1.5 in | Outside Diameter N/A 2.24 in |
1615-7/8 | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 1.5 in | Outside Diameter N/A 2.24 in |
1615-15/16 | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 1.5 in | Outside Diameter N/A 2.24 in |
1615-1 | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 1.5 in | Outside Diameter N/A 2.24 in |
1615-1-1/16 | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 1.5 in | Outside Diameter N/A 2.24 in |
1615-1-1/8 | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 1.5 in | Outside Diameter N/A 2.24 in |
1615-1-3/16 | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 1.5 in | Outside Diameter N/A 2.24 in |
1615-1-1/4 | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 1.5 in | Outside Diameter N/A 2.24 in |
1615-1-5/16 | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 1.5 in | Outside Diameter N/A 2.24 in |
1615-1-3/8 | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 1.5 in | Outside Diameter N/A 2.24 in |
1615-1-7/16 | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 1.5 in | Outside Diameter N/A 2.24 in |
1615-1-1/2 | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 1.5 in | Outside Diameter N/A 2.24 in |
1615-1-5/8 | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 1.5 in | Outside Diameter N/A 2.24 in |
2012-3/4 | N/A 31 N·m Torque [Max] Taper Bushing | Screw Size N/A 7/16 x 14 TPI | Torque [Max] N/A 31 N·m | Total Length N/A 1.25 in | Outside Diameter N/A 2.76 in |
2012-13/16 | N/A 31 N·m Torque [Max] Taper Bushing | Screw Size N/A 7/16 x 14 TPI | Torque [Max] N/A 31 N·m | Total Length N/A 1.25 in | Outside Diameter N/A 2.76 in |
2012-7/8 | N/A 31 N·m Torque [Max] Taper Bushing | Screw Size N/A 7/16 x 14 TPI | Torque [Max] N/A 31 N·m | Total Length N/A 1.25 in | Outside Diameter N/A 2.76 in |