COMPANY HEADER
Terms
Request Information
1615-1-5/16_Inch Taper Bushing
Power Transmission Components
Unit of Measure

Specifications

Type

Taper Bushing

Material

Steel C45

Screw Size

3/8 x 16 TPI

TYPE: EURO/PTI

PTI

Associate Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Screw Type

Whitworth

Torque [Max]

20 N·m

Short Description

Inch Taper Bushing

Dimension

Total Length

1.5 in

Outside Diameter

2.24 in

Unified Coarse (UNC) Screw Pitch Size

0.63 in