COMPANY HEADER
Terms
526 - 550 of 590 | Results Per Page | View | Unit of Measure
« 21 22 23 24 

Item #

Item Name

Screw Size

Torque [Max]

Total Length

Outside Diameter

3535-42MM N/A 115 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 115 N·m N/A 88.9 mm N/A 127 mm
3535-45MM N/A 115 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 115 N·m N/A 88.9 mm N/A 127 mm
3535-48MM N/A 115 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 115 N·m N/A 88.9 mm N/A 127 mm
3535-50MM N/A 115 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 115 N·m N/A 88.9 mm N/A 127 mm
3535-55MM N/A 115 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 115 N·m N/A 88.9 mm N/A 127 mm
3535-60MM N/A 115 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 115 N·m N/A 88.9 mm N/A 127 mm
3535-65MM N/A 115 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 115 N·m N/A 88.9 mm N/A 127 mm
3535-70MM N/A 115 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 115 N·m N/A 88.9 mm N/A 127 mm
3535-75MM N/A 115 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 115 N·m N/A 88.9 mm N/A 127 mm
3535-80MM N/A 115 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 115 N·m N/A 88.9 mm N/A 127 mm
3535-85MM N/A 115 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 115 N·m N/A 88.9 mm N/A 127 mm
3535-90MM N/A 115 N·m Torque [Max] Taper Bushing N/A 1/2 x 12 TPI N/A 115 N·m N/A 88.9 mm N/A 127 mm
3535AS-35MM N/A 115 N·m Torque [Max] Taper Bushing N/A N/A 115 N·m N/A 88.9 mm N/A 127 mm
3535AS-38MM N/A 115 N·m Torque [Max] Taper Bushing N/A N/A 115 N·m N/A 88.9 mm N/A 127 mm
3535AS-40MM N/A 115 N·m Torque [Max] Taper Bushing N/A N/A 115 N·m N/A 88.9 mm N/A 127 mm
3535AS-42MM N/A 115 N·m Torque [Max] Taper Bushing N/A N/A 115 N·m N/A 88.9 mm N/A 127 mm
3535AS-45MM N/A 115 N·m Torque [Max] Taper Bushing N/A N/A 115 N·m N/A 88.9 mm N/A 127 mm
3535AS-50MM N/A 115 N·m Torque [Max] Taper Bushing N/A N/A 115 N·m N/A 88.9 mm N/A 127 mm
3535AS-55MM N/A 115 N·m Torque [Max] Taper Bushing N/A N/A 115 N·m N/A 88.9 mm N/A 127 mm
3535AS-60MM N/A 115 N·m Torque [Max] Taper Bushing N/A N/A 115 N·m N/A 88.9 mm N/A 127 mm
3535AS-65MM N/A 115 N·m Torque [Max] Taper Bushing N/A N/A 115 N·m N/A 88.9 mm N/A 127 mm
3535AS-70MM N/A 115 N·m Torque [Max] Taper Bushing N/A N/A 115 N·m N/A 88.9 mm N/A 127 mm
3535AS-75MM N/A 115 N·m Torque [Max] Taper Bushing N/A N/A 115 N·m N/A 88.9 mm N/A 127 mm
3535AS-80MM N/A 115 N·m Torque [Max] Taper Bushing N/A N/A 115 N·m N/A 88.9 mm N/A 127 mm
3535AS-85MM N/A 115 N·m Torque [Max] Taper Bushing N/A N/A 115 N·m N/A 88.9 mm N/A 127 mm
526 - 550 of 590 | Results Per Page | View | Unit of Measure
« 21 22 23 24