COMPANY HEADER
Terms
Request Information
3535AS-60mm_Metric Taper Bushing
Power Transmission Components
Unit of Measure

Specifications

Type

Taper Bushing

Material

Steel C45

TYPE: EURO/PTI

PTI

Associate Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Screw Type

Whitworth

Torque [Max]

115 N·m

Unified Coarse (UNC) Screw Size

1/2 x 13 tpi

Short Description

Metric Taper Bushing

Dimension

Total Length

88.9 mm

Outside Diameter

127 mm

Unified Coarse (UNC) Screw Pitch Size

44 mm