Item # |
Item Name |
Number of Teeth |
Outside Diameter |
Face Width |
Pitch |
|---|---|---|---|---|---|
| 27L075T | N/A 0.75 in. Belt Width Synchronous Pulley | Number of Teeth N/A 27 | Outside Diameter N/A 3.43 mm | Face Width N/A 0.98 in | Pitch N/A 0.375 in |
| 27L100T | N/A 1 in. Belt Width Synchronous Pulley | Number of Teeth N/A 27 | Outside Diameter N/A 3.43 mm | Face Width N/A 1.26 in | Pitch N/A 0.375 in |
| 28L050T | N/A 0.5 in. Belt Width Synchronous Pulley | Number of Teeth N/A 28 | Outside Diameter N/A 3.58 mm | Face Width N/A 0.75 in | Pitch N/A 0.375 in |
| 28L075T | N/A 0.75 in. Belt Width Synchronous Pulley | Number of Teeth N/A 28 | Outside Diameter N/A 3.58 mm | Face Width N/A 0.98 in | Pitch N/A 0.375 in |
| 28L100T | N/A 1 in. Belt Width Synchronous Pulley | Number of Teeth N/A 28 | Outside Diameter N/A 3.58 mm | Face Width N/A 1.26 in | Pitch N/A 0.375 in |
| 30L050T | N/A 0.5 in. Belt Width Synchronous Pulley | Number of Teeth N/A 30 | Outside Diameter N/A 3.82 mm | Face Width N/A 0.75 in | Pitch N/A 0.375 in |
| 30L075T | N/A 0.75 in. Belt Width Synchronous Pulley | Number of Teeth N/A 30 | Outside Diameter N/A 3.82 mm | Face Width N/A 0.98 in | Pitch N/A 0.375 in |
| 30L100T | N/A 1 in. Belt Width Synchronous Pulley | Number of Teeth N/A 30 | Outside Diameter N/A 3.82 mm | Face Width N/A 1.26 in | Pitch N/A 0.375 in |
| 32L050T | N/A 0.5 in. Belt Width Synchronous Pulley | Number of Teeth N/A 32 | Outside Diameter N/A 4.06 mm | Face Width N/A 0.75 in | Pitch N/A 0.375 in |
| 32L075T | N/A 0.75 in. Belt Width Synchronous Pulley | Number of Teeth N/A 32 | Outside Diameter N/A 4.06 mm | Face Width N/A 0.98 in | Pitch N/A 0.375 in |
| 32L100T | N/A 1 in. Belt Width Synchronous Pulley | Number of Teeth N/A 32 | Outside Diameter N/A 4.06 mm | Face Width N/A 1.26 in | Pitch N/A 0.375 in |
| 36L050T | N/A 0.5 in. Belt Width Synchronous Pulley | Number of Teeth N/A 36 | Outside Diameter N/A 4.53 mm | Face Width N/A 0.75 in | Pitch N/A 0.375 in |
| 36L075T | N/A 0.75 in. Belt Width Synchronous Pulley | Number of Teeth N/A 36 | Outside Diameter N/A 4.53 mm | Face Width N/A 0.98 in | Pitch N/A 0.375 in |
| 36L100T | N/A 1 in. Belt Width Synchronous Pulley | Number of Teeth N/A 36 | Outside Diameter N/A 4.53 mm | Face Width N/A 1.26 in | Pitch N/A 0.375 in |
| 40L050T | N/A 0.5 in. Belt Width Synchronous Pulley | Number of Teeth N/A 40 | Outside Diameter N/A 5 mm | Face Width N/A 0.75 in | Pitch N/A 0.375 in |
| 40L075T | N/A 0.75 in. Belt Width Synchronous Pulley | Number of Teeth N/A 40 | Outside Diameter N/A 5 mm | Face Width N/A 0.98 in | Pitch N/A 0.375 in |
| 40L100T | N/A 1 in. Belt Width Synchronous Pulley | Number of Teeth N/A 40 | Outside Diameter N/A 5 mm | Face Width N/A 1.26 in | Pitch N/A 0.375 in |
| 48L050T | N/A 0.5 in. Belt Width Synchronous Pulley | Number of Teeth N/A 48 | Outside Diameter N/A 5.98 mm | Face Width N/A 0.75 in | Pitch N/A 0.375 in |
| 48L075T | N/A 0.75 in. Belt Width Synchronous Pulley | Number of Teeth N/A 48 | Outside Diameter N/A 5.98 mm | Face Width N/A 0.98 in | Pitch N/A 0.375 in |
| 48L100T | N/A 1 in. Belt Width Synchronous Pulley | Number of Teeth N/A 48 | Outside Diameter N/A 5.98 mm | Face Width N/A 1.26 in | Pitch N/A 0.375 in |
| 60L050T | N/A 0.5 in. Belt Width Synchronous Pulley | Number of Teeth N/A 60 | Outside Diameter N/A | Face Width N/A 0.75 in | Pitch N/A 0.375 in |
| 60L075T | N/A 0.75 in. Belt Width Synchronous Pulley | Number of Teeth N/A 60 | Outside Diameter N/A | Face Width N/A 0.98 in | Pitch N/A 0.375 in |
| 60L100T | N/A 1 in. Belt Width Synchronous Pulley | Number of Teeth N/A 60 | Outside Diameter N/A | Face Width N/A 1.26 in | Pitch N/A 0.375 in |
| 72L050T | N/A 0.5 in. Belt Width Synchronous Pulley | Number of Teeth N/A 72 | Outside Diameter N/A | Face Width N/A 0.75 in | Pitch N/A 0.375 in |
| 72L075T | N/A 0.75 in. Belt Width Synchronous Pulley | Number of Teeth N/A 72 | Outside Diameter N/A | Face Width N/A 0.98 in | Pitch N/A 0.375 in |