COMPANY HEADER
Terms
Request Information
L Series - Pilot Bore, Taper Bushed, 3/8" Pitch x 1/2", 3/4", and 1" Belt Widths Power Transmission Components
Unit of Measure

Specifications

Type

Synchronous Pulley

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Series

L Series

TYPE: EURO/ PTI

PTI

Number of Teeth

32

Bushing Number

1210

Short Description

Synchronous Pulleys

Weight

1 kg

Dimension

Outside Diameter

4.06 mm

Face Width

1.26 in

Pitch

0.375 in

Belt Width

1 in

Dimension De

3.79 in

Dimension Di

2.95 in

Dimension DP

3.82 in

Dimension R

0.28 in

Dimension S

0.98 in