Item # |
Item Name |
Number of Teeth |
Outside Diameter |
Face Width |
Pitch |
---|---|---|---|---|---|
10XL037N | N/A 10 in. Belt Width Synchronous Pulley | Number of Teeth N/A 10 | Outside Diameter N/A 0.91 mm | Face Width N/A 0.56 in | Pitch N/A 0.2 in |
11XL037N | N/A 11 in. Belt Width Synchronous Pulley | Number of Teeth N/A 11 | Outside Diameter N/A 0.91 mm | Face Width N/A 0.56 in | Pitch N/A 0.2 in |
12XL037N | N/A 12 in. Belt Width Synchronous Pulley | Number of Teeth N/A 12 | Outside Diameter N/A 0.98 mm | Face Width N/A 0.56 in | Pitch N/A 0.2 in |
14XL037N | N/A 14 in. Belt Width Synchronous Pulley | Number of Teeth N/A 14 | Outside Diameter N/A 1.1 mm | Face Width N/A 0.56 in | Pitch N/A 0.2 in |
15XL037N | N/A 15 in. Belt Width Synchronous Pulley | Number of Teeth N/A 15 | Outside Diameter N/A 1.1 mm | Face Width N/A 0.56 in | Pitch N/A 0.2 in |
16XL037N | N/A 16 in. Belt Width Synchronous Pulley | Number of Teeth N/A 16 | Outside Diameter N/A 1.26 mm | Face Width N/A 0.56 in | Pitch N/A 0.2 in |
18XL037N | N/A 18 in. Belt Width Synchronous Pulley | Number of Teeth N/A 18 | Outside Diameter N/A 1.42 mm | Face Width N/A 0.56 in | Pitch N/A 0.2 in |
20XL037N | N/A 20 in. Belt Width Synchronous Pulley | Number of Teeth N/A 20 | Outside Diameter N/A 1.5 mm | Face Width N/A 0.56 in | Pitch N/A 0.2 in |
21XL037N | N/A 21 in. Belt Width Synchronous Pulley | Number of Teeth N/A 21 | Outside Diameter N/A 1.5 mm | Face Width N/A 0.56 in | Pitch N/A 0.2 in |
22XL037N | N/A 22 in. Belt Width Synchronous Pulley | Number of Teeth N/A 22 | Outside Diameter N/A 1.65 mm | Face Width N/A 0.56 in | Pitch N/A 0.2 in |
24XL037N | N/A 24 in. Belt Width Synchronous Pulley | Number of Teeth N/A 24 | Outside Diameter N/A 1.73 mm | Face Width N/A 0.56 in | Pitch N/A 0.2 in |
26XL037N | N/A 26 in. Belt Width Synchronous Pulley | Number of Teeth N/A 26 | Outside Diameter N/A 1.89 mm | Face Width N/A 0.56 in | Pitch N/A 0.2 in |
28XL037N | N/A 28 in. Belt Width Synchronous Pulley | Number of Teeth N/A 28 | Outside Diameter N/A 2.01 mm | Face Width N/A 0.56 in | Pitch N/A 0.2 in |
30XL037N | N/A 30 in. Belt Width Synchronous Pulley | Number of Teeth N/A 30 | Outside Diameter N/A 2.13 mm | Face Width N/A 0.56 in | Pitch N/A 0.2 in |
32XL037N | N/A 32 in. Belt Width Synchronous Pulley | Number of Teeth N/A 32 | Outside Diameter N/A | Face Width N/A 0.56 in | Pitch N/A 0.2 in |
36XL037N | N/A 36 in. Belt Width Synchronous Pulley | Number of Teeth N/A 36 | Outside Diameter N/A | Face Width N/A 0.56 in | Pitch N/A 0.2 in |
40XL037N | N/A 40 in. Belt Width Synchronous Pulley | Number of Teeth N/A 40 | Outside Diameter N/A | Face Width N/A 0.56 in | Pitch N/A 0.2 in |
42XL037N | N/A 42 in. Belt Width Synchronous Pulley | Number of Teeth N/A 42 | Outside Diameter N/A | Face Width N/A 0.56 in | Pitch N/A 0.2 in |
44XL037N | N/A 44 in. Belt Width Synchronous Pulley | Number of Teeth N/A 44 | Outside Diameter N/A | Face Width N/A 0.56 in | Pitch N/A 0.2 in |
48XL037N | N/A 48 in. Belt Width Synchronous Pulley | Number of Teeth N/A 48 | Outside Diameter N/A | Face Width N/A 0.56 in | Pitch N/A 0.2 in |
60XL037N | N/A 60 in. Belt Width Synchronous Pulley | Number of Teeth N/A 60 | Outside Diameter N/A | Face Width N/A 0.56 in | Pitch N/A 0.2 in |
72XL037N | N/A 72 in. Belt Width Synchronous Pulley | Number of Teeth N/A 72 | Outside Diameter N/A | Face Width N/A 0.56 in | Pitch N/A 0.2 in |
18L050T | N/A 0.5 in. Belt Width Synchronous Pulley | Number of Teeth N/A 18 | Outside Diameter N/A 2.36 mm | Face Width N/A 0.75 in | Pitch N/A 0.375 in |
18L075T | N/A 0.75 in. Belt Width Synchronous Pulley | Number of Teeth N/A 18 | Outside Diameter N/A 2.36 mm | Face Width N/A 0.98 in | Pitch N/A 0.375 in |
18L100T | N/A 1 in. Belt Width Synchronous Pulley | Number of Teeth N/A 18 | Outside Diameter N/A 2.36 mm | Face Width N/A 1.22 in | Pitch N/A 0.375 in |