COMPANY HEADER
Terms
Request Information
XL Series - Pilot Bore, Bushed, 1/5" Pitch x 3/8" Belt Width Power Transmission Components
Unit of Measure

Specifications

Type

Synchronous Pulley

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Series

XL Series

TYPE: EURO/ PTI

PTI

Number of Teeth

48

Bushing Number

MPB

Short Description

Synchronous Pulleys

Weight

0.2 kg

Dimension

Face Width

0.56 in

Pitch

0.2 in

Belt Width

48 in

Dimension De

3.04 in

Dimension Dm

1.5 in

Dimension DP

3.056 in

Bore Size [Max]

0.91 in

Dimension L

1 in