Item # |
Item Name |
Type |
Number of Teeth |
Bore Diameter |
Belt Width |
|---|---|---|---|---|---|
| B36S14M115 | N/A 14 mm Pitch Super Torque Timing Pulley | Type N/A Super Torque Timing Pulley | Number of Teeth N/A 36 | Bore Diameter N/A | Belt Width N/A 115 mm |
| B38S14M115 | N/A 14 mm Pitch Super Torque Timing Pulley | Type N/A Super Torque Timing Pulley | Number of Teeth N/A 38 | Bore Diameter N/A | Belt Width N/A 115 mm |
| B40S14M115 | N/A 14 mm Pitch Super Torque Timing Pulley | Type N/A Super Torque Timing Pulley | Number of Teeth N/A 40 | Bore Diameter N/A | Belt Width N/A 115 mm |
| B44S14M115 | N/A 14 mm Pitch Super Torque Timing Pulley | Type N/A Super Torque Timing Pulley | Number of Teeth N/A 44 | Bore Diameter N/A | Belt Width N/A 115 mm |
| B48S14M115 | N/A 14 mm Pitch Super Torque Timing Pulley | Type N/A Super Torque Timing Pulley | Number of Teeth N/A 48 | Bore Diameter N/A | Belt Width N/A 115 mm |
| B56S14M115 | N/A 14 mm Pitch Super Torque Timing Pulley | Type N/A Super Torque Timing Pulley | Number of Teeth N/A 56 | Bore Diameter N/A | Belt Width N/A 115 mm |
| B64S14M115 | N/A 14 mm Pitch Super Torque Timing Pulley | Type N/A Super Torque Timing Pulley | Number of Teeth N/A 64 | Bore Diameter N/A | Belt Width N/A 115 mm |
| B72S14M115 | N/A 14 mm Pitch Super Torque Timing Pulley | Type N/A Super Torque Timing Pulley | Number of Teeth N/A 72 | Bore Diameter N/A | Belt Width N/A 115 mm |
| B80S14M115 | N/A 14 mm Pitch Super Torque Timing Pulley | Type N/A Super Torque Timing Pulley | Number of Teeth N/A 80 | Bore Diameter N/A | Belt Width N/A 115 mm |
| B90S14M115 | N/A 14 mm Pitch Super Torque Timing Pulley | Type N/A Super Torque Timing Pulley | Number of Teeth N/A 90 | Bore Diameter N/A | Belt Width N/A 115 mm |
| B112 S14M115 | N/A 14 mm Pitch Super Torque Timing Pulley | Type N/A Super Torque Timing Pulley | Number of Teeth N/A 112 | Bore Diameter N/A | Belt Width N/A 115 mm |
| B144S14M115 | N/A 14 mm Pitch Super Torque Timing Pulley | Type N/A Super Torque Timing Pulley | Number of Teeth N/A 144 | Bore Diameter N/A | Belt Width N/A 115 mm |
| B38S14M170 | N/A 14 mm Pitch Super Torque Timing Pulley | Type N/A Super Torque Timing Pulley | Number of Teeth N/A 38 | Bore Diameter N/A | Belt Width N/A 170 mm |
| B40S14M170 | N/A 14 mm Pitch Super Torque Timing Pulley | Type N/A Super Torque Timing Pulley | Number of Teeth N/A 40 | Bore Diameter N/A | Belt Width N/A 170 mm |
| B44S14M170 | N/A 14 mm Pitch Super Torque Timing Pulley | Type N/A Super Torque Timing Pulley | Number of Teeth N/A 44 | Bore Diameter N/A | Belt Width N/A 170 mm |
| B48S14M170 | N/A 14 mm Pitch Super Torque Timing Pulley | Type N/A Super Torque Timing Pulley | Number of Teeth N/A 48 | Bore Diameter N/A | Belt Width N/A 170 mm |
| B56S14M170 | N/A 14 mm Pitch Super Torque Timing Pulley | Type N/A Super Torque Timing Pulley | Number of Teeth N/A 56 | Bore Diameter N/A | Belt Width N/A 170 mm |
| B64S14M170 | N/A 14 mm Pitch Super Torque Timing Pulley | Type N/A Super Torque Timing Pulley | Number of Teeth N/A 64 | Bore Diameter N/A | Belt Width N/A 170 mm |
| B72S14M170 | N/A 14 mm Pitch Super Torque Timing Pulley | Type N/A Super Torque Timing Pulley | Number of Teeth N/A 72 | Bore Diameter N/A | Belt Width N/A 170 mm |
| B80S14M170 | N/A 14 mm Pitch Super Torque Timing Pulley | Type N/A Super Torque Timing Pulley | Number of Teeth N/A 80 | Bore Diameter N/A | Belt Width N/A 170 mm |
| B90S14M170 | N/A 14 mm Pitch Super Torque Timing Pulley | Type N/A Super Torque Timing Pulley | Number of Teeth N/A 90 | Bore Diameter N/A | Belt Width N/A 170 mm |
| B112S14M170 | N/A 14 mm Pitch Super Torque Timing Pulley | Type N/A Super Torque Timing Pulley | Number of Teeth N/A 112 | Bore Diameter N/A | Belt Width N/A 170 mm |
| B144S14M170 | N/A 14 mm Pitch Super Torque Timing Pulley | Type N/A Super Torque Timing Pulley | Number of Teeth N/A 144 | Bore Diameter N/A | Belt Width N/A 170 mm |