Item # |
Item Name |
Type |
Number of Teeth |
Bore Diameter |
Belt Width |
|---|---|---|---|---|---|
| B22S8M20 | N/A 14 mm Pitch Super Torque Timing Pulley | Type N/A Super Torque Timing Pulley | Number of Teeth N/A 22 | Bore Diameter N/A 0.2 in | Belt Width N/A 20 mm |
| B24S8M20 | N/A 14 mm Pitch Super Torque Timing Pulley | Type N/A Super Torque Timing Pulley | Number of Teeth N/A 24 | Bore Diameter N/A 0.2 in | Belt Width N/A 20 mm |
| B26S8M20 | N/A 14 mm Pitch Super Torque Timing Pulley | Type N/A Super Torque Timing Pulley | Number of Teeth N/A 26 | Bore Diameter N/A 0.2 in | Belt Width N/A 20 mm |
| B28S8M20 | N/A 14 mm Pitch Super Torque Timing Pulley | Type N/A Super Torque Timing Pulley | Number of Teeth N/A 28 | Bore Diameter N/A 0.24 in | Belt Width N/A 20 mm |
| B30S8M20 | N/A 14 mm Pitch Super Torque Timing Pulley | Type N/A Super Torque Timing Pulley | Number of Teeth N/A 30 | Bore Diameter N/A 0.24 in | Belt Width N/A 20 mm |
| B32S8M20 | N/A 14 mm Pitch Super Torque Timing Pulley | Type N/A Super Torque Timing Pulley | Number of Teeth N/A 32 | Bore Diameter N/A 0.24 in | Belt Width N/A 20 mm |
| B34S8M20 | N/A 14 mm Pitch Super Torque Timing Pulley | Type N/A Super Torque Timing Pulley | Number of Teeth N/A 34 | Bore Diameter N/A 0.24 in | Belt Width N/A 20 mm |
| B36S8M20 | N/A 14 mm Pitch Super Torque Timing Pulley | Type N/A Super Torque Timing Pulley | Number of Teeth N/A 36 | Bore Diameter N/A 0.24 in | Belt Width N/A 20 mm |
| B38S8M20 | N/A 14 mm Pitch Super Torque Timing Pulley | Type N/A Super Torque Timing Pulley | Number of Teeth N/A 38 | Bore Diameter N/A 0.24 in | Belt Width N/A 20 mm |
| B40S8M20 | N/A 14 mm Pitch Super Torque Timing Pulley | Type N/A Super Torque Timing Pulley | Number of Teeth N/A 40 | Bore Diameter N/A 0.24 in | Belt Width N/A 20 mm |
| B44S8M20 | N/A 14 mm Pitch Super Torque Timing Pulley | Type N/A Super Torque Timing Pulley | Number of Teeth N/A 44 | Bore Diameter N/A 0.24 in | Belt Width N/A 20 mm |
| B48S8M20 | N/A 14 mm Pitch Super Torque Timing Pulley | Type N/A Super Torque Timing Pulley | Number of Teeth N/A 48 | Bore Diameter N/A 0.24 in | Belt Width N/A 20 mm |
| B56S8M20 | N/A 14 mm Pitch Super Torque Timing Pulley | Type N/A Super Torque Timing Pulley | Number of Teeth N/A 56 | Bore Diameter N/A 0.24 in | Belt Width N/A 20 mm |
| B64S8M20 | N/A 14 mm Pitch Super Torque Timing Pulley | Type N/A Super Torque Timing Pulley | Number of Teeth N/A 64 | Bore Diameter N/A 0.24 in | Belt Width N/A 20 mm |
| B72S8M20 | N/A 14 mm Pitch Super Torque Timing Pulley | Type N/A Super Torque Timing Pulley | Number of Teeth N/A 72 | Bore Diameter N/A 0.31 in | Belt Width N/A 20 mm |
| B80S8M20* | N/A 14 mm Pitch Super Torque Timing Pulley | Type N/A Super Torque Timing Pulley | Number of Teeth N/A 80 | Bore Diameter N/A 0.31 in | Belt Width N/A 20 mm |
| B90S8M20* | N/A 14 mm Pitch Super Torque Timing Pulley | Type N/A Super Torque Timing Pulley | Number of Teeth N/A 90 | Bore Diameter N/A 0.31 in | Belt Width N/A 20 mm |
| B22S8M30 | N/A 14 mm Pitch Super Torque Timing Pulley | Type N/A Super Torque Timing Pulley | Number of Teeth N/A 22 | Bore Diameter N/A 0.31 in | Belt Width N/A 30 mm |
| B24S8M30 | N/A 14 mm Pitch Super Torque Timing Pulley | Type N/A Super Torque Timing Pulley | Number of Teeth N/A 24 | Bore Diameter N/A 0.31 in | Belt Width N/A 30 mm |
| B26S8M30 | N/A 14 mm Pitch Super Torque Timing Pulley | Type N/A Super Torque Timing Pulley | Number of Teeth N/A 26 | Bore Diameter N/A 0.31 in | Belt Width N/A 30 mm |
| B28S8M30 | N/A 14 mm Pitch Super Torque Timing Pulley | Type N/A Super Torque Timing Pulley | Number of Teeth N/A 28 | Bore Diameter N/A 0.31 in | Belt Width N/A 30 mm |
| B30S8M30 | N/A 14 mm Pitch Super Torque Timing Pulley | Type N/A Super Torque Timing Pulley | Number of Teeth N/A 30 | Bore Diameter N/A 0.31 in | Belt Width N/A 30 mm |
| B32S8M30 | N/A 14 mm Pitch Super Torque Timing Pulley | Type N/A Super Torque Timing Pulley | Number of Teeth N/A 32 | Bore Diameter N/A | Belt Width N/A 30 mm |
| B34S8M30 | N/A 14 mm Pitch Super Torque Timing Pulley | Type N/A Super Torque Timing Pulley | Number of Teeth N/A 34 | Bore Diameter N/A | Belt Width N/A 30 mm |
| B36S8M30 | N/A 14 mm Pitch Super Torque Timing Pulley | Type N/A Super Torque Timing Pulley | Number of Teeth N/A 36 | Bore Diameter N/A | Belt Width N/A 30 mm |