Item # |
Item Name |
Number of Teeth |
Pitch Diameter |
Outside Diameter |
Hub Diameter |
|---|---|---|---|---|---|
| M1.5A127 | N/A 10705 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 127 | Pitch Diameter N/A 190.5 mm | Outside Diameter N/A 193.5 mm | Hub Diameter N/A |
| M2B12 | N/A 2.8 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 12 | Pitch Diameter N/A 24 mm | Outside Diameter N/A 28 mm | Hub Diameter N/A 18 mm |
| M2B13 | N/A 3.2 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 13 | Pitch Diameter N/A 26 mm | Outside Diameter N/A 30 mm | Hub Diameter N/A 19 mm |
| M2B14 | N/A 3.6 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 14 | Pitch Diameter N/A 28 mm | Outside Diameter N/A 32 mm | Hub Diameter N/A 20 mm |
| M2B15 | N/A 3.9 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 15 | Pitch Diameter N/A 30 mm | Outside Diameter N/A 34 mm | Hub Diameter N/A 22 mm |
| M2B16 | N/A 4.2 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 16 | Pitch Diameter N/A 32 mm | Outside Diameter N/A 36 mm | Hub Diameter N/A 24 mm |
| M2B17 | N/A 4.4 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 17 | Pitch Diameter N/A 34 mm | Outside Diameter N/A 38 mm | Hub Diameter N/A 25 mm |
| M2B18 | N/A 4.9 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 18 | Pitch Diameter N/A 36 mm | Outside Diameter N/A 40 mm | Hub Diameter N/A 25 mm |
| M2B19 | N/A 5.7 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 19 | Pitch Diameter N/A 38 mm | Outside Diameter N/A 42 mm | Hub Diameter N/A 25 mm |
| M2B20 | N/A 6.4 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 20 | Pitch Diameter N/A 40 mm | Outside Diameter N/A 44 mm | Hub Diameter N/A 30 mm |
| M2B21 | N/A 7.2 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 21 | Pitch Diameter N/A 42 mm | Outside Diameter N/A 46 mm | Hub Diameter N/A 30 mm |
| M2B22 | N/A 8 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 22 | Pitch Diameter N/A 44 mm | Outside Diameter N/A 48 mm | Hub Diameter N/A 30 mm |
| M2B23 | N/A 8.9 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 23 | Pitch Diameter N/A 46 mm | Outside Diameter N/A 50 mm | Hub Diameter N/A 30 mm |
| M2B24 | N/A 9.9 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 24 | Pitch Diameter N/A 48 mm | Outside Diameter N/A 52 mm | Hub Diameter N/A 35 mm |
| M2B25 | N/A 10.8 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 25 | Pitch Diameter N/A 50 mm | Outside Diameter N/A 54 mm | Hub Diameter N/A 35 mm |
| M2B26 | N/A 11.9 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 26 | Pitch Diameter N/A 52 mm | Outside Diameter N/A 56 mm | Hub Diameter N/A 40 mm |
| M2B27 | N/A 13 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 27 | Pitch Diameter N/A 54 mm | Outside Diameter N/A 58 mm | Hub Diameter N/A 40 mm |
| M2B28 | N/A 14.1 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 28 | Pitch Diameter N/A 56 mm | Outside Diameter N/A 60 mm | Hub Diameter N/A 40 mm |
| M2B29 | N/A 15.5 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 29 | Pitch Diameter N/A 58 mm | Outside Diameter N/A 62 mm | Hub Diameter N/A 40 mm |
| M2B30 | N/A 16.6 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 30 | Pitch Diameter N/A 60 mm | Outside Diameter N/A 64 mm | Hub Diameter N/A 40 mm |
| M2B31 | N/A 17.8 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 31 | Pitch Diameter N/A 62 mm | Outside Diameter N/A 66 mm | Hub Diameter N/A 45 mm |
| M2B32 | N/A 19.3 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 32 | Pitch Diameter N/A 64 mm | Outside Diameter N/A 68 mm | Hub Diameter N/A 45 mm |
| M2B33 | N/A 20.8 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 33 | Pitch Diameter N/A 66 mm | Outside Diameter N/A 70 mm | Hub Diameter N/A 45 mm |
| M2B34 | N/A 22.2 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 34 | Pitch Diameter N/A 68 mm | Outside Diameter N/A 72 mm | Hub Diameter N/A 45 mm |
| M2B35 | N/A 23.8 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 35 | Pitch Diameter N/A 70 mm | Outside Diameter N/A 74 mm | Hub Diameter N/A 45 mm |