COMPANY HEADER
Terms
Request Information
MODULE 2 METRIC SPUR GEAR_ HUB TYPE
Power Transmission Components
Unit of Measure

Specifications

Type

Metric Spur Gear

Material

STEEL C45 E

Torque [Max]

3.9 N·m

TYPE: EURO/PTI

PTI

Associate Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Module

2

Manual

2

Number of Teeth

15

Short Description

Metric Spur Gear

Weight

140 kg

Dimension

Pitch Diameter

30 mm

Outside Diameter

34 mm

Hub Diameter

22 mm

Bore Diameter

10 mm

Width

35 mm

Face Width

20 mm