Item # |
Item Name |
Number of Teeth |
Pitch Diameter |
Outside Diameter |
Hub Diameter |
|---|---|---|---|---|---|
| M1B62 | N/A 1265 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 62 | Pitch Diameter N/A 62 mm | Outside Diameter N/A 64 mm | Hub Diameter N/A 50 mm |
| M1B63 | N/A 1330 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 63 | Pitch Diameter N/A 63 mm | Outside Diameter N/A 65 mm | Hub Diameter N/A 50 mm |
| M1B64 | N/A 1395 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 64 | Pitch Diameter N/A 64 mm | Outside Diameter N/A 66 mm | Hub Diameter N/A 50 mm |
| M1B65 | N/A 1459 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 65 | Pitch Diameter N/A 65 mm | Outside Diameter N/A 67 mm | Hub Diameter N/A 50 mm |
| M1B66 | N/A 1503 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 66 | Pitch Diameter N/A 66 mm | Outside Diameter N/A 68 mm | Hub Diameter N/A 50 mm |
| M1B67 | N/A 1548 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 67 | Pitch Diameter N/A 67 mm | Outside Diameter N/A 69 mm | Hub Diameter N/A 50 mm |
| M1B68 | N/A 1592 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 68 | Pitch Diameter N/A 68 mm | Outside Diameter N/A 70 mm | Hub Diameter N/A 50 mm |
| M1B69 | N/A 1630 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 69 | Pitch Diameter N/A 69 mm | Outside Diameter N/A 71 mm | Hub Diameter N/A 50 mm |
| M1B70 | N/A 1665 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 70 | Pitch Diameter N/A 70 mm | Outside Diameter N/A 72 mm | Hub Diameter N/A 50 mm |
| M1B72 | N/A 1729 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 72 | Pitch Diameter N/A 72 mm | Outside Diameter N/A 74 mm | Hub Diameter N/A 50 mm |
| M1B75 | N/A 1838 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 75 | Pitch Diameter N/A 75 mm | Outside Diameter N/A 77 mm | Hub Diameter N/A 50 mm |
| M1B76 | N/A 1872 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 76 | Pitch Diameter N/A 76 mm | Outside Diameter N/A 78 mm | Hub Diameter N/A 50 mm |
| M1B80 | N/A 2030 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 80 | Pitch Diameter N/A 80 mm | Outside Diameter N/A 82 mm | Hub Diameter N/A 50 mm |
| M1B90 | N/A 2450 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 90 | Pitch Diameter N/A 90 mm | Outside Diameter N/A 92 mm | Hub Diameter N/A 50 mm |
| M1B100 | N/A 2890 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 100 | Pitch Diameter N/A 100 mm | Outside Diameter N/A 102 mm | Hub Diameter N/A 60 mm |
| M1A60 | N/A 1146 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 60 | Pitch Diameter N/A 60 mm | Outside Diameter N/A 62 mm | Hub Diameter N/A |
| M1A70 | N/A 1665 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 70 | Pitch Diameter N/A 70 mm | Outside Diameter N/A 72 mm | Hub Diameter N/A |
| M1A72 | N/A 1729 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 72 | Pitch Diameter N/A 72 mm | Outside Diameter N/A 74 mm | Hub Diameter N/A |
| M1A75 | N/A 1838 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 75 | Pitch Diameter N/A 75 mm | Outside Diameter N/A 77 mm | Hub Diameter N/A |
| M1A76 | N/A 1872 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 76 | Pitch Diameter N/A 76 mm | Outside Diameter N/A 78 mm | Hub Diameter N/A |
| M1A80 | N/A 2030 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 80 | Pitch Diameter N/A 80 mm | Outside Diameter N/A 82 mm | Hub Diameter N/A |
| M1A85 | N/A 2230 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 85 | Pitch Diameter N/A 85 mm | Outside Diameter N/A 87 mm | Hub Diameter N/A |
| M1A90 | N/A 2450 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 90 | Pitch Diameter N/A 90 mm | Outside Diameter N/A 92 mm | Hub Diameter N/A |
| M1A95 | N/A 2660 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 95 | Pitch Diameter N/A 95 mm | Outside Diameter N/A 97 mm | Hub Diameter N/A |
| M1A100 | N/A 2890 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 100 | Pitch Diameter N/A 100 mm | Outside Diameter N/A 102 mm | Hub Diameter N/A |