COMPANY HEADER
Terms
Request Information
MODULE 1 METRIC SPUR GEAR_ PLATE TYPE
Power Transmission Components
Unit of Measure

Specifications

Type

Metric Spur Gear

Material

STEEL C45 E

Torque [Max]

1729 N·cm

TYPE: EURO/PTI

PTI

Associate Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Module

1

Manual

1

Number of Teeth

72

Short Description

Metric Spur Gear

Weight

650 kg

Dimension

Pitch Diameter

72 mm

Outside Diameter

74 mm

Bore Diameter

12 mm

Face Width

15 mm