Item # |
Item Name |
Number of Teeth |
Pitch Diameter |
Outside Diameter |
Hub Diameter |
|---|---|---|---|---|---|
| M5A75 | N/A 2576 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 75 | Pitch Diameter N/A 375 mm | Outside Diameter N/A 385 mm | Hub Diameter N/A |
| M5A76 | N/A 2606 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 76 | Pitch Diameter N/A 380 mm | Outside Diameter N/A 390 mm | Hub Diameter N/A |
| M5A80 | N/A 2708 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 80 | Pitch Diameter N/A 400 mm | Outside Diameter N/A 410 mm | Hub Diameter N/A |
| M5A85 | N/A 2860 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 85 | Pitch Diameter N/A 425 mm | Outside Diameter N/A 435 mm | Hub Diameter N/A |
| M5A90 | N/A 3000 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 90 | Pitch Diameter N/A 450 mm | Outside Diameter N/A 460 mm | Hub Diameter N/A |
| M5A95 | N/A 3160 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 95 | Pitch Diameter N/A 475 mm | Outside Diameter N/A 485 mm | Hub Diameter N/A |
| M5A100 | N/A 3300 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 100 | Pitch Diameter N/A 500 mm | Outside Diameter N/A 510 mm | Hub Diameter N/A |
| M5A110 | N/A 3450 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 110 | Pitch Diameter N/A 550 mm | Outside Diameter N/A 560 mm | Hub Diameter N/A |
| M5A114 | N/A 3600 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 114 | Pitch Diameter N/A 570 mm | Outside Diameter N/A 580 mm | Hub Diameter N/A |
| M6B12 | N/A 110 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 12 | Pitch Diameter N/A 72 mm | Outside Diameter N/A 84 mm | Hub Diameter N/A 54 mm |
| M6B14 | N/A 129 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 14 | Pitch Diameter N/A 84 mm | Outside Diameter N/A 96 mm | Hub Diameter N/A 65 mm |
| M6B15 | N/A 161 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 15 | Pitch Diameter N/A 90 mm | Outside Diameter N/A 102 mm | Hub Diameter N/A 70 mm |
| M6B16 | N/A 167 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 16 | Pitch Diameter N/A 96 mm | Outside Diameter N/A 108 mm | Hub Diameter N/A 75 mm |
| M6B18 | N/A 201 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 18 | Pitch Diameter N/A 108 mm | Outside Diameter N/A 120 mm | Hub Diameter N/A 80 mm |
| M6B20 | N/A 277 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 20 | Pitch Diameter N/A 120 mm | Outside Diameter N/A 132 mm | Hub Diameter N/A 90 mm |
| M6B23 | N/A 310 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 23 | Pitch Diameter N/A 138 mm | Outside Diameter N/A 150 mm | Hub Diameter N/A 110 mm |
| M6B24 | N/A 450 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 24 | Pitch Diameter N/A 144 mm | Outside Diameter N/A 156 mm | Hub Diameter N/A 110 mm |
| M6B25 | N/A 500 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 25 | Pitch Diameter N/A 150 mm | Outside Diameter N/A 162 mm | Hub Diameter N/A 110 mm |
| M6B30 | N/A 808 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 30 | Pitch Diameter N/A 180 mm | Outside Diameter N/A 192 mm | Hub Diameter N/A 110 mm |
| M6B40 | N/A 1680 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 40 | Pitch Diameter N/A 240 mm | Outside Diameter N/A 252 mm | Hub Diameter N/A 120 mm |
| M6A30 | N/A 808 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 30 | Pitch Diameter N/A 180 mm | Outside Diameter N/A 192 mm | Hub Diameter N/A |
| M6A32 | N/A 960 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 32 | Pitch Diameter N/A 192 mm | Outside Diameter N/A 204 mm | Hub Diameter N/A |
| M6A38 | N/A 1470 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 38 | Pitch Diameter N/A 220 mm | Outside Diameter N/A 240 mm | Hub Diameter N/A |
| M6A40 | N/A 1680 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 40 | Pitch Diameter N/A 240 mm | Outside Diameter N/A 252 mm | Hub Diameter N/A |
| M8B12 | N/A 240 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 12 | Pitch Diameter N/A 96 mm | Outside Diameter N/A 112 mm | Hub Diameter N/A 70 mm |