COMPANY HEADER
Terms
Request Information
MODULE 6 METRIC SPUR GEAR_ PLATE TYPE
Power Transmission Components
Unit of Measure

Specifications

Type

Metric Spur Gear

Material

STEEL C45 E

Torque [Max]

960 N·m

TYPE: EURO/PTI

PTI

Associate Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Module

6

Manual

6

Number of Teeth

32

Short Description

Metric Spur Gear

Weight

11.05 kg

Dimension

Pitch Diameter

192 mm

Outside Diameter

204 mm

Bore Diameter

25 mm

Face Width

60 mm