Item # |
Item Name |
Number of Teeth |
Pitch Diameter |
Outside Diameter |
Hub Diameter |
|---|---|---|---|---|---|
| M5B26 | N/A 288 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 26 | Pitch Diameter N/A 130 mm | Outside Diameter N/A 140 mm | Hub Diameter N/A 100 mm |
| M5B27 | N/A 318 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 27 | Pitch Diameter N/A 135 mm | Outside Diameter N/A 145 mm | Hub Diameter N/A 100 mm |
| M5B28 | N/A 349 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 28 | Pitch Diameter N/A 140 mm | Outside Diameter N/A 150 mm | Hub Diameter N/A 100 mm |
| M5B29 | N/A 385 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 29 | Pitch Diameter N/A 145 mm | Outside Diameter N/A 155 mm | Hub Diameter N/A 100 mm |
| M5B30 | N/A 418 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 30 | Pitch Diameter N/A 150 mm | Outside Diameter N/A 160 mm | Hub Diameter N/A 100 mm |
| M5B32 | N/A 495 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 32 | Pitch Diameter N/A 160 mm | Outside Diameter N/A 170 mm | Hub Diameter N/A 110 mm |
| M5B36 | N/A 700 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 36 | Pitch Diameter N/A 180 mm | Outside Diameter N/A 190 mm | Hub Diameter N/A 110 mm |
| M5B38 | N/A 781 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 38 | Pitch Diameter N/A 190 mm | Outside Diameter N/A 200 mm | Hub Diameter N/A 110 mm |
| M5B40 | N/A 893 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 40 | Pitch Diameter N/A 200 mm | Outside Diameter N/A 210 mm | Hub Diameter N/A 110 mm |
| M5B42 | N/A 1050 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 42 | Pitch Diameter N/A 210 mm | Outside Diameter N/A 220 mm | Hub Diameter N/A 120 mm |
| M5B55 | N/A 1978 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 55 | Pitch Diameter N/A 275 mm | Outside Diameter N/A 285 mm | Hub Diameter N/A 120 mm |
| M5B60 | N/A 2202 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 60 | Pitch Diameter N/A 300 mm | Outside Diameter N/A 310 mm | Hub Diameter N/A 120 mm |
| M5A32 | N/A 495 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 32 | Pitch Diameter N/A 160 mm | Outside Diameter N/A 170 mm | Hub Diameter N/A |
| M5A35 | N/A 626 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 35 | Pitch Diameter N/A 175 mm | Outside Diameter N/A 185 mm | Hub Diameter N/A |
| M5A38 | N/A 781 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 38 | Pitch Diameter N/A 190 mm | Outside Diameter N/A 200 mm | Hub Diameter N/A |
| M5A40 | N/A 893 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 40 | Pitch Diameter N/A 200 mm | Outside Diameter N/A 210 mm | Hub Diameter N/A |
| M5A45 | N/A 1202 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 45 | Pitch Diameter N/A 225 mm | Outside Diameter N/A 235 mm | Hub Diameter N/A |
| M5A48 | N/A 1411 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 48 | Pitch Diameter N/A 240 mm | Outside Diameter N/A 250 mm | Hub Diameter N/A |
| M5A50 | N/A 1561 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 50 | Pitch Diameter N/A 250 mm | Outside Diameter N/A 260 mm | Hub Diameter N/A |
| M5A52 | N/A 1721 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 52 | Pitch Diameter N/A 260 mm | Outside Diameter N/A 270 mm | Hub Diameter N/A |
| M5A55 | N/A 1978 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 55 | Pitch Diameter N/A 275 mm | Outside Diameter N/A 285 mm | Hub Diameter N/A |
| M5A57 | N/A 2030 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 57 | Pitch Diameter N/A 285 mm | Outside Diameter N/A 295 mm | Hub Diameter N/A |
| M5A60 | N/A 2202 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 60 | Pitch Diameter N/A 300 mm | Outside Diameter N/A 310 mm | Hub Diameter N/A |
| M5A65 | N/A 2324 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 65 | Pitch Diameter N/A 325 mm | Outside Diameter N/A 335 mm | Hub Diameter N/A |
| M5A70 | N/A 2482 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 70 | Pitch Diameter N/A 350 mm | Outside Diameter N/A 360 mm | Hub Diameter N/A |