COMPANY HEADER
Terms
Request Information
MODULE 5 METRIC SPUR GEAR_ PLATE TYPE
Power Transmission Components
Unit of Measure

Specifications

Type

Metric Spur Gear

Material

STEEL C45 E

Torque [Max]

2324 N·m

TYPE: EURO/PTI

PTI

Associate Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Module

5

Manual

5

Number of Teeth

65

Short Description

Metric Spur Gear

Weight

32.12 kg

Dimension

Pitch Diameter

325 mm

Outside Diameter

335 mm

Bore Diameter

30 mm

Face Width

50 mm