Item # |
Item Name |
Number of Teeth |
Pitch Diameter |
Outside Diameter |
Hub Diameter |
|---|---|---|---|---|---|
| M3A90 | N/A 610 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 90 | Pitch Diameter N/A 270 mm | Outside Diameter N/A 276 mm | Hub Diameter N/A |
| M3A95 | N/A 640 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 95 | Pitch Diameter N/A 285 mm | Outside Diameter N/A 291 mm | Hub Diameter N/A |
| M3A100 | N/A 667 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 100 | Pitch Diameter N/A 300 mm | Outside Diameter N/A 306 mm | Hub Diameter N/A |
| M3A110 | N/A 705 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 110 | Pitch Diameter N/A 330 mm | Outside Diameter N/A 336 mm | Hub Diameter N/A |
| M3A114 | N/A 740 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 114 | Pitch Diameter N/A 342 mm | Outside Diameter N/A 348 mm | Hub Diameter N/A |
| M3A120 | N/A 774 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 120 | Pitch Diameter N/A 360 mm | Outside Diameter N/A 366 mm | Hub Diameter N/A |
| M3A127 | N/A 800 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 127 | Pitch Diameter N/A 381 mm | Outside Diameter N/A 387 mm | Hub Diameter N/A |
| M4B12 | N/A 26 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 12 | Pitch Diameter N/A 48 mm | Outside Diameter N/A 56 mm | Hub Diameter N/A 35 mm |
| M4B13 | N/A 30 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 13 | Pitch Diameter N/A 52 mm | Outside Diameter N/A 60 mm | Hub Diameter N/A 40 mm |
| M4B14 | N/A 34 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 14 | Pitch Diameter N/A 56 mm | Outside Diameter N/A 64 mm | Hub Diameter N/A 45 mm |
| M4B15 | N/A 38 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 15 | Pitch Diameter N/A 60 mm | Outside Diameter N/A 68 mm | Hub Diameter N/A 45 mm |
| M4B16 | N/A 40 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 16 | Pitch Diameter N/A 64 mm | Outside Diameter N/A 72 mm | Hub Diameter N/A 50 mm |
| M4B17 | N/A 43 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 17 | Pitch Diameter N/A 68 mm | Outside Diameter N/A 76 mm | Hub Diameter N/A 50 mm |
| M4B18 | N/A 48 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 18 | Pitch Diameter N/A 72 mm | Outside Diameter N/A 80 mm | Hub Diameter N/A 50 mm |
| M4B19 | N/A 54 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 19 | Pitch Diameter N/A 76 mm | Outside Diameter N/A 84 mm | Hub Diameter N/A 60 mm |
| M4B20 | N/A 61 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 20 | Pitch Diameter N/A 80 mm | Outside Diameter N/A 88 mm | Hub Diameter N/A 60 mm |
| M4B21 | N/A 69 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 21 | Pitch Diameter N/A 84 mm | Outside Diameter N/A 92 mm | Hub Diameter N/A 70 mm |
| M4B22 | N/A 78 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 22 | Pitch Diameter N/A 88 mm | Outside Diameter N/A 96 mm | Hub Diameter N/A 70 mm |
| M4B23 | N/A 86 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 23 | Pitch Diameter N/A 92 mm | Outside Diameter N/A 100 mm | Hub Diameter N/A 75 mm |
| M4B24 | N/A 95 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 24 | Pitch Diameter N/A 96 mm | Outside Diameter N/A 104 mm | Hub Diameter N/A 75 mm |
| M4B25 | N/A 109 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 25 | Pitch Diameter N/A 100 mm | Outside Diameter N/A 108 mm | Hub Diameter N/A 75 mm |
| M4B26 | N/A 121 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 26 | Pitch Diameter N/A 104 mm | Outside Diameter N/A 112 mm | Hub Diameter N/A 75 mm |
| M4B27 | N/A 136 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 27 | Pitch Diameter N/A 108 mm | Outside Diameter N/A 116 mm | Hub Diameter N/A 75 mm |
| M4B28 | N/A 153 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 28 | Pitch Diameter N/A 112 mm | Outside Diameter N/A 120 mm | Hub Diameter N/A 75 mm |
| M4B29 | N/A 171 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 29 | Pitch Diameter N/A 116 mm | Outside Diameter N/A 124 mm | Hub Diameter N/A 75 mm |