COMPANY HEADER
Terms
Request Information
MODULE 3 METRIC SPUR GEAR_ PLATE TYPE
Power Transmission Components
Unit of Measure

Specifications

Type

Metric Spur Gear

Material

STEEL C45 E

Torque [Max]

640 N·m

TYPE: EURO/PTI

PTI

Associate Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Module

3

Manual

3

Number of Teeth

95

Short Description

Metric Spur Gear

Weight

14.86 kg

Dimension

Pitch Diameter

285 mm

Outside Diameter

291 mm

Bore Diameter

25 mm

Face Width

30 mm