Item # |
Item Name |
Number of Teeth |
Pitch Diameter |
Outside Diameter |
Hub Diameter |
|---|---|---|---|---|---|
| M3B21 | N/A 27.5 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 21 | Pitch Diameter N/A 63 mm | Outside Diameter N/A 69 mm | Hub Diameter N/A 45 mm |
| M3B22 | N/A 30.7 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 22 | Pitch Diameter N/A 66 mm | Outside Diameter N/A 72 mm | Hub Diameter N/A 50 mm |
| M3B23 | N/A 34 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 23 | Pitch Diameter N/A 69 mm | Outside Diameter N/A 75 mm | Hub Diameter N/A 50 mm |
| M3B24 | N/A 37.6 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 24 | Pitch Diameter N/A 72 mm | Outside Diameter N/A 78 mm | Hub Diameter N/A 50 mm |
| M3B25 | N/A 41.4 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 25 | Pitch Diameter N/A 75 mm | Outside Diameter N/A 81 mm | Hub Diameter N/A 60 mm |
| M3B26 | N/A 45.4 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 26 | Pitch Diameter N/A 78 mm | Outside Diameter N/A 84 mm | Hub Diameter N/A 60 mm |
| M3B27 | N/A 49.7 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 27 | Pitch Diameter N/A 81 mm | Outside Diameter N/A 87 mm | Hub Diameter N/A 60 mm |
| M3B28 | N/A 54.1 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 28 | Pitch Diameter N/A 84 mm | Outside Diameter N/A 90 mm | Hub Diameter N/A 60 mm |
| M3B29 | N/A 59.2 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 29 | Pitch Diameter N/A 87 mm | Outside Diameter N/A 93 mm | Hub Diameter N/A 60 mm |
| M3B30 | N/A 63.5 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 30 | Pitch Diameter N/A 90 mm | Outside Diameter N/A 96 mm | Hub Diameter N/A 60 mm |
| M3B31 | N/A 69.2 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 31 | Pitch Diameter N/A 93 mm | Outside Diameter N/A 99 mm | Hub Diameter N/A 70 mm |
| M3B32 | N/A 74.6 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 32 | Pitch Diameter N/A 96 mm | Outside Diameter N/A 102 mm | Hub Diameter N/A 70 mm |
| M3B33 | N/A 82.8 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 33 | Pitch Diameter N/A 99 mm | Outside Diameter N/A 105 mm | Hub Diameter N/A 70 mm |
| M3B34 | N/A 88.6 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 34 | Pitch Diameter N/A 102 mm | Outside Diameter N/A 108 mm | Hub Diameter N/A 70 mm |
| M3B35 | N/A 97.8 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 35 | Pitch Diameter N/A 105 mm | Outside Diameter N/A 111 mm | Hub Diameter N/A 70 mm |
| M3B36 | N/A 106 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 36 | Pitch Diameter N/A 108 mm | Outside Diameter N/A 114 mm | Hub Diameter N/A 70 mm |
| M3B37 | N/A 115 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 37 | Pitch Diameter N/A 111 mm | Outside Diameter N/A 117 mm | Hub Diameter N/A 80 mm |
| M3B38 | N/A 124 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 38 | Pitch Diameter N/A 114 mm | Outside Diameter N/A 120 mm | Hub Diameter N/A 80 mm |
| M3B39 | N/A 135 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 39 | Pitch Diameter N/A 117 mm | Outside Diameter N/A 123 mm | Hub Diameter N/A 80 mm |
| M3B40 | N/A 143 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 40 | Pitch Diameter N/A 120 mm | Outside Diameter N/A 126 mm | Hub Diameter N/A 80 mm |
| M3B41 | N/A 155 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 41 | Pitch Diameter N/A 123 mm | Outside Diameter N/A 129 mm | Hub Diameter N/A 90 mm |
| M3B42 | N/A 164 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 42 | Pitch Diameter N/A 126 mm | Outside Diameter N/A 132 mm | Hub Diameter N/A 90 mm |
| M3B43 | N/A 175 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 43 | Pitch Diameter N/A 129 mm | Outside Diameter N/A 135 mm | Hub Diameter N/A 90 mm |
| M3B44 | N/A 186 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 44 | Pitch Diameter N/A 132 mm | Outside Diameter N/A 138 mm | Hub Diameter N/A 90 mm |
| M3B45 | N/A 196 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 45 | Pitch Diameter N/A 135 mm | Outside Diameter N/A 141 mm | Hub Diameter N/A 90 mm |