COMPANY HEADER
Terms
Request Information
MODULE 3 METRIC SPUR GEAR_ HUB TYPE
Power Transmission Components
Unit of Measure

Specifications

Type

Metric Spur Gear

Material

STEEL C45 E

Torque [Max]

124 N·m

TYPE: EURO/PTI

PTI

Associate Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Module

3

Manual

3

Number of Teeth

38

Short Description

Metric Spur Gear

Weight

3.05 kg

Dimension

Pitch Diameter

114 mm

Outside Diameter

120 mm

Hub Diameter

80 mm

Bore Diameter

20 mm

Width

50 mm

Face Width

30 mm