COMPANY HEADER
Terms
276 - 300 of 483 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Number of Teeth

Pitch Diameter

Outside Diameter

Hub Diameter

M2.5B67 N/A 295 N.cm Torque [Max] Metric Spur Gear N/A 67 N/A 167.5 mm N/A 172.5 mm N/A 100 mm
M2.5B70 N/A 324 N.cm Torque [Max] Metric Spur Gear N/A 70 N/A 175 mm N/A 180 mm N/A 100 mm
M2.5A65 N/A 286 N.cm Torque [Max] Metric Spur Gear N/A 65 N/A 162.5 mm N/A 167.5 mm N/A
M2.5A70 N/A 324 N.cm Torque [Max] Metric Spur Gear N/A 70 N/A 175 mm N/A 180 mm N/A
M2.5A72 N/A 332 N.cm Torque [Max] Metric Spur Gear N/A 72 N/A 180 mm N/A 185 mm N/A
M2.5A75 N/A 338 N.cm Torque [Max] Metric Spur Gear N/A 75 N/A 187.5 mm N/A 192.5 mm N/A
M2.5A76 N/A 340 N.cm Torque [Max] Metric Spur Gear N/A 76 N/A 190 mm N/A 195 mm N/A
M2.5A80 N/A 342 N.cm Torque [Max] Metric Spur Gear N/A 80 N/A 200 mm N/A 205 mm N/A
M2.5A85 N/A 346 N.cm Torque [Max] Metric Spur Gear N/A 85 N/A 212.5 mm N/A 217.5 mm N/A
M2.5A90 N/A 348 N.cm Torque [Max] Metric Spur Gear N/A 90 N/A 225 mm N/A 230 mm N/A
M2.5A95 N/A 361 N.cm Torque [Max] Metric Spur Gear N/A 95 N/A 237.5 mm N/A 242.5 mm N/A
M2.5A100 N/A 378 N.cm Torque [Max] Metric Spur Gear N/A 100 N/A 250 mm N/A 255 mm N/A
M2.5A110 N/A 408 N.cm Torque [Max] Metric Spur Gear N/A 110 N/A 275 mm N/A 280 mm N/A
M2.5A114 N/A 419 N.cm Torque [Max] Metric Spur Gear N/A 114 N/A 285 mm N/A 290 mm N/A
M2.5A120 N/A 438 N.cm Torque [Max] Metric Spur Gear N/A 120 N/A 300 mm N/A 305 mm N/A
M2.5A127 N/A 453 N.cm Torque [Max] Metric Spur Gear N/A 127 N/A 317.5 mm N/A 322.2 mm N/A
M3B12 N/A 10.7 N.cm Torque [Max] Metric Spur Gear N/A 12 N/A 36 mm N/A 42 mm N/A 25 mm
M3B13 N/A 12.1 N.cm Torque [Max] Metric Spur Gear N/A 13 N/A 39 mm N/A 45 mm N/A 25 mm
M3B14 N/A 13.6 N.cm Torque [Max] Metric Spur Gear N/A 14 N/A 42 mm N/A 48 mm N/A 30 mm
M3B15 N/A 15 N.cm Torque [Max] Metric Spur Gear N/A 15 N/A 45 mm N/A 51 mm N/A 35 mm
M3B16 N/A 16.1 N.cm Torque [Max] Metric Spur Gear N/A 16 N/A 48 mm N/A 54 mm N/A 38 mm
M3B17 N/A 17 N.cm Torque [Max] Metric Spur Gear N/A 17 N/A 51 mm N/A 57 mm N/A 42 mm
M3B18 N/A 19 N.cm Torque [Max] Metric Spur Gear N/A 18 N/A 54 mm N/A 60 mm N/A 45 mm
M3B19 N/A 21.6 N.cm Torque [Max] Metric Spur Gear N/A 19 N/A 57 mm N/A 63 mm N/A 45 mm
M3B20 N/A 24.5 N.cm Torque [Max] Metric Spur Gear N/A 20 N/A 60 mm N/A 66 mm N/A 45 mm
276 - 300 of 483 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »