COMPANY HEADER
Terms
Request Information
MODULE 3 METRIC SPUR GEAR_ HUB TYPE
Power Transmission Components
Unit of Measure

Specifications

Type

Metric Spur Gear

Material

STEEL C45 E

Torque [Max]

24.5 N·m

TYPE: EURO/PTI

PTI

Associate Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Module

3

Manual

3

Number of Teeth

20

Short Description

Metric Spur Gear

Weight

0.84 kg

Dimension

Pitch Diameter

60 mm

Outside Diameter

66 mm

Hub Diameter

45 mm

Bore Diameter

15 mm

Width

50 mm

Face Width

30 mm